PU Tubing | #95UM-8x1.5-TBL-0500


LOADING IMAGES
95UM-8x1.5-TBL-0500

PU Tubing | #95UM-8x1.5-TBL-0500

Flexible Polyurethane Tubing -95U/95UM Series offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing.


Especificaciones técnicas

  • Tipo de productos: Metric
  • Tamaño del pedido: 8mm
  • Color: Trans. Blue
  • Cantidad por paquete estándar (pies): 500
  • Aplicación: Instrumentation, Pneumatics, Machine Tools, Robotics, Vacuum
  • Diámetro interior del tubo: 0.315 inch, 8 mm
  • Diámetro exterior del tubo: 8 mm
  • Presión de trabajo máxima: 190 psi, 13.1 bar
  • Presión de rotura mínima: 570 psi, 39.3 bar
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Conector compatible: Fast & Tite®, TrueSeal™, Par-Barb®
  • Medio: Air, Water
  • Material del tubo: Polyurethane
Safety Warning

Información del artículo

Polyurethane (PU) tubing is tough, highly kink resistant and more flexible than other rubber or thermoplastic tubing. PU tubing is commonly used in low pressure pneumatic applications. Its extreme flexibility allows for tight routing without collapse or kinking. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing. It is supplied in multiple transparent and opaque colors for system color coding.

Markets:
• Industrial Pneumatics
• Robotics
• Pneumatic Controls
• General Purpose Instrumentation

Features:
• Extreme flexibility and kink resistance
• Excellent abrasion and wear resistance reduces tubing replacement
• Polyether based polyurethane provides excellent hydrolytic stability, ensuring it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings
• 90 to 95 Shore A durometer

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment

Technical Specifications:
• Available in fractional inch and metric sizes
• Opaque and transparent colors are available
• Working and burst pressures rated at 73°F /23°C
• Select sizes available in 100 ft EZ Box

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563