Hyferset Hydraulic Pre-Setting Tool | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hyferset Hydraulic Pre-Setting Tool Hyferset Hydraulic Pre-Setting Tool

Hyferset Hydraulic Pre-Setting Tool

Parker's Hyferset is an efficient, dependable tool for pre-setting Parker ferrules on steel and stainless steel tube.

Especificaciones técnicas

  • Tamaño: 1/4 to 1-1/2 inch, 6 to 38 mm
  • Tipo de productos: Pre-Setting Tool
  • Material del tubo: Steel and Stainless Steel
  • Rango de tamaño del tubo de preajuste del casquillo: 1/4 to 2 inch, 6 to 28 mm
  • Incluye: Hyferset basic unit, hydraulic hand pump, hose assembly, 1 adapter (6 FLO-S), wooden carrying case, operation manual and video
Safety Warning

Descripción completa del producto

Parker's Hyferset is an efficient, dependable tool for pre-setting Parker ferrules on steel and stainless steel tube.  This portable hydraulic tool easily accommodates pre-setting ferules for tube O.D. sizes of 4 (¼”) through 32 (2”) and 6mm through 28mm.

Features/Benefits:
• The hydraulic push of the Hyferset pre-sets the ferrule onto the tube – producing a visible ridge of metal, in front of the sleeve bite edge, that can be easily inspected.
• Positive stop body dies are also available for inch bite type fittings, Parker's Ferulok, eliminating the need for predetermined relief valve settings, pressure gauges or chart reading.

Applications:
• Pre-setting Parker ferrules onto steel and stainless steel tube for industrial and mobile hydraulic applications

Technical Characteristics:
• An electric or hand hydraulic pump is required to run this machine and is sold separately or comes in the Hyferset kit.
• There is a kit option available which includes a hydraulic hand pump, hose assembly, 1 adapter, wooden carrying case, operation manual and video.

Documentos relacionados

×
Productos Opciones
611011A Basic Unit
611049C Kit

687PDC
687620