20077793 - Master Display module - IQAN-MD3 | Parker NA

Master Display module - IQAN-MD3 | #20077793

Master Display module - IQAN-MD3 | #20077793 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Especificaciones técnicas

  • Número de modelo: IQAN-MD3-M15
  • Voltaje de suministro eléctrico: 9 to 32 VDC
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -30 °C
  • Número de entradas: 7
  • Número de salidas: 1
  • Grado de protección de admisión: 69K
  • Cumplimiento con especificaciones: 2004/108/EC
  • Conexión eléctrica: Deutsch DTM
  • Tipo de pantalla: 3.5" Color TFT
  • Interfaz de comunicación: 3x CAN, USB
Safety Warning

Información del artículo

The IQAN-MD3-M15 is a master/display unit that works with a variety of expansion modules in the IQANdesign platform control system. The IQAN-MD3 is fully programmable for use as a master controller in any machine application, as well as a graphical user interface and CAN gateway.
The IQAN-MD3 is constructed to be weatherproof for outdoor use. The IQAN-MD3 will display all available vehicle data and your control system information.
The IQAN-MD3 has a 3.5” transflective TFT color display. There are five navigation buttons and four 'soft' function buttons to make interaction with the control simple for the operator.
The unit is designed to be easily mounted in a vehicle dashboard or exterior control panel. The unit has 2 sealed and keyed Deutsch DTM 12 position connectors.
For time critical functions the IQAN-MD3 sample rate can be set as low as 10 ms. The unit has a large internal memory for events and logging that is capable of storing 80,000 records.
The IQAN-MD3 analog inputs accept 0-5V signals from input devices or sensors. These inputs can also be set up as on-off inputs. A digital output is available and may be used for alarm or alert signals.
The IQAN-MD3 is connected to other units by three CAN busses. All CAN busses may be configured as ICP (IQAN CAN Protocol), SAE J1939 or Generic CAN. The unit supports RS232 for modem (remote diagnostic) connection and USB or CAN for communication with a PC.
The IQAN-MD3-M15 is a new version and has updated USB circuitry.

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
20077793 DXF PDF

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Teléfono

800 221 9257

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
936514