Multipurpose Transfer Hose - Jumbo | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Multipurpose Transfer Hose - Jumbo

Multipurpose Transfer Hose - Jumbo

Jumbo is a multipurpose hose engineered to discharge many type of fluids at high temperature.

Especificaciones técnicas

  • Peso: 0.21 to 0.74 kg/m, 0.14 to 0.50 lb/ft
  • Industria: General Industrial, Off-road Machinery
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM)
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 120 °C, 248 °F
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Presión de trabajo máxima: 2 MPa, 20 bar, 300 psi
  • Tipo de productos: Water Hose, Suction Hose, Transfer Hose
  • Tecnología: Fluid & Gas Handling
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Factor de diseño: 3:1
  • Materiales de fabricación: Rubber
  • Radio de curvatura mínimo: 75 to 150 mm, 2.953 to 5.906 inch
  • División: Polymer Hose Division Europe
  • Aplicación: Discharge of Hot and Cold Water, Air, Light-Chemical Media (in many industrial and agricultural applications)
  • Color de la cubierta: Black with three Red stripes
  • Cumplimiento con especificaciones: Parker Specifications
  • Conector compatible: Refer to www.parker.com/crimpsource-euro
  • Diámetro interior: 0.512 to 0.984 inch, 13 to 25 mm
  • Material del refuerzo de la manguera: Synthetic Textile Yarn
  • Diámetro exterior: 0.748 to 1.338 inch, 19 to 34 mm
  • Medio: Air (General Industrial Air), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Hot Water)
Safety Warning

Descripción completa del producto

Jumbo is a premium grade multipurpose hose designed to convey many types of fluids in really multiple applications. The hose construction incorporates a special textile reinforcement that provides resistance at high working temperature and an the outer cover excellent resistance to abrasion and thermal effects. Throughout many years of field validation users have appreciated the flexibility and performance of our hose being able to meet highest expectations.

Markets
• Agriculture
• Construction
• Industrial

Features/Benefits
• Embossed type branding for a long lasting durability
• Three red strips for easy hose identification
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 3:1 to enhance safety of operators and equipment

Applications
• Hot and cold water
• Air
• Light chemicals

Documentos relacionados

×
Productos D.I. de la manguera (mm)
IH30116500/40 13
IH30116501/40 15
IH30116502/40 19
IH30116504/40 25

687PDC
687513