LTM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Requisitos eléctricos

Producción de agua (gpd)

Configuración

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
LTM  Series

LTM Series

The LTM Series Watermaker is compact and semi-modular, offering completely flexible installation. Producing between 145-1,800 GPD, this desalinator is ideal for power boats, sailboats, and small-to-mid-sized commercial vessel applications.

Especificaciones técnicas

  • Peso: 92 Lbs/42 Kg, 125 Lbs/57 Kg, 135 Lbs / 61 Kg, 142 Lbs/64 Kg, 157 Lbs / 71 Kg
  • Marca: Village Marine
  • Configuración: Modular
  • Longitud: Various (view Part Number for details)
  • Tipo de filtro: 5 micron pre-filter
  • Caudal de agua: 552 to 6814, 145 to 1800
  • Tipo de bomba: Parker high pressure pump, low pressure pump
  • Aplicación: Leisure Marine
  • Tipo de productos: Watermaker
  • Altura: Various (view Part Number for details)
  • Tipo de control de ajuste de presión: Manual
  • Anchura: Various (view Part Number for details)
  • Dimensión de los bastidores de la membrana: Varies by Configuration
  • Requisitos eléctricos: See Brochure Under Product Support
  • Fuente de energía: DC, AC
  • Tipo de membrana de osmosis inversa: Hi-rejection Parker membrane(s)
Safety Warning

Descripción completa del producto

The LTM  Series Watermaker is a great first mate for fishing, ocean crossings, extended voyages, or blue water cruising.  The LT M  Series features a modular is able to be mounted above or below the water line, creating installation flexibility.  (The boost pump and prefilters are supplied as loose items). 

The LTM  Series is able to produce between 145 - 1,800 GPD (530 - 6,800 LPD), making this desalinator great for fresh water independence when dock water supplies are unreliable.  An ideal watermaker for power boats, sailboats, and small-to-mid-sized commercial vessel applications. 

Technology:
• Glycerin filled pressure gauges
Service/Maintenance:
• Manual freshwater flush system (included standard) 
Pump:
• Compact stainless steel high pressure pump is resistant to the corrosive seawater environment
• Magnetic drive low pressure pump provides up to 10 psi of boost pressure to the filtration system, never requires a seal replacement
• Boost pump and prefilters are supplied as loose items
Materials:
• 316 stainless steel pressure regulator is adjustable to allow operation in brackish or fresh water
• Sediment prefilter at 5 micron rating
Accessories:
• Freshwater flush system ( not included standard) for manual flushing 
• Booster pump ( not included standard) 
• Sea strainer (  not included standard)
• Installation kit  ( not included standard)

Documentos relacionados

×
Productos Requisitos eléctricos Producción de agua (gpd) Configuración
LTM-145 Part # 90-8200PH- 12/29, Part # 90-8622PH 24/14.5 145 Modular
LTM-350 Part # 90-8154PH 12/34, Part # 90-8596PH 24/17 300 Modular
LTM-500 Part # 90-6019-110/1/60/18, Part# 90-6047- 220/1/60/8 , Part # 90-6048- 230/1/50/8 500 Modular
LTM-800 Part # 90-6049- 110/1/60/18, Part# 90-6050- 220/1/60/9, Part# 90-6051-230/1/50/8, Part# 90-6079 - 230-460/3/50-60/6-4 800 Modular
LTM-1000 Part # 90-6052-220/1/60/12, Part# 90-6053- 230/1/50/12.5, Part# 90-6080- 230-460/3/50-60/8-6.5 1000 Modular
LTM-1300 Part # 90-6054- 220/1/60/12, Part # 90-6055-230/1/50/12.5, Part# 90-6082- 230-460/3/50-60/8-6.5 1300 Modular
LTM-1800 Part # 90-6083- 110/1/50-60/18, Part # 90-6056- 220/1/60/12, Part # 90-6078-230/1/50/8, Part # 90-6076-380/3/50/7.5, Part #90-6077-460/3/60/7 1800 Modular

687PDC
941281