Metal Cartridges | #3600 06 00


LOADING IMAGES
3600 06 00
Click to View CAD Model

Metal Cartridges | #3600 06 00

For full compatibility with many fluids and severe conditions, Parker Legris has developed two types of patented cartridges.Using our metal cartridges allows for optimisation of installation configurations and for the FTL, the possibility of removal.


Especificaciones técnicas

  • Material de la junta: FKM
  • Diámetro exterior del tubo de la conexión 2: 6 mm (O.D.)
  • Material del cuerpo: Brass, FDA Chemical Nickel-plated
  • Presión de trabajo máxima: 30 barg
  • Temperatura mínima de funcionamiento: -20 °C
  • Temperatura máxima de funcionamiento: 150 °C
  • Rango de presión de vacío: 755 mm-Hg
  • Cantidad por caja: 10
  • Peso: 0.009 kg
  • Aplicación: Robotics, Automotive Process, Pneumatics, Semiconductor, Refrigeration, Packaging, Vacuum
  • Para tipo de fluido: Industrial Fluids for LF Cartridges. See Corresponding Chapters., Air (Compressed Air) for TL Cartridge.
  • Cumplimiento con especificaciones: PED DI: 97/23/CE (LF 3600, LF 3800, LF 3900), FDA 21 CFR, EC RG: 1935/2004 (minimum flow 0.02 l/hr), RoHS 2011/65/EC, USDA NSF H1 (Grease), ASTM B733-04: Self-catalytic Nickel Coating, ATEX DI: 94/9/EC, PED DI: 97/23/CE (TL)
  • Forma: Cartridge
  • Tipo de productos: Metal Cartridges for Fluids and Gases
Safety Warning

Información del artículo

For full compatibility with many fluids and severe conditions (+150°C), Parker Legris has developed two types of patented cartridges. Using our metal cartridges allows for optimisation of installation configurations and for the FTL, the possibility of removal.

Features/Benefits:

- LF Cartridges, LF 3600, LF 3800, LF 3900

• All the advantages of the LF 3600, LF 3800 and LF 3900 fittings applied to cartridge technology
• All-metal product to provide the greatest mechanical strength and chemical resistance
• Resistant at high temperatures (+150°C)
• Can be installed in either polymer or metal housings

- FTL Cartridge

• Possibility to have several tubing diameters in the same cavity
• Visible retention and sealing system, can be disassembled using the dedicated tool

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Packaging Machinery
• Refrigeration

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vacuum Applications

Technologies:

• Chemical resistance
• Mechanical strength
• Sealing system
• Metal cartridge
• Cartridge technology
• Metal cartridges

Technical Characteristics:

LF Cartridges
• Fluids: Compressed Air, grease, lubricant, water ...
• Materials: Nickel-plated brass, FKM, stainless steel 303, stainless steel 316L
• Pressure: Vacuum to 30 bar
• Temperature: -20°C to +150°C
FTL Cartridge
• Fluids: Compressed Air
• Materials: Technical polymer, brass, stainless steel, NBR
• Pressure: Vacuum to 16 bar
• Temperature: -25°C to +80°C

Regulations:

LF Cartridges
• DI: 97/23/CE (PED)
• RG: 21CFR (FDA)
• RG: 1935/2004/CE (minimum flow 0.02 l/hr)
• DI: 2011/65/CE (RoHS)
• USDA NSF H1: grease
• ASTM B733-04: self-catalytic nickel coating
• DI: 94/9/CE (ATEX)
FTL Cartridge
• DI: 97/23/CE (PED)
• DI: 2011/65/CE (RoHS)

Product Types:

• One-Piece Cartridge
• Cartridge
• Disconnection Tool

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A43098