Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Compressed air filter for general industrial standard. Available in a range of sizes to match the most commonly encountered compressor free air deliveries.
Parker Hannifin, the global leader in motion and control technologies, carries a stable of well known brands in the field of compressed air treatment. Parker EcoPurePlus is the latest addition to the Parker family, offering a high-value solution to compressed air purification for general industrial standard compressed air applications.
The Parker EcoPurePlus amasses decades of Parker's experience in designing and manufacturing compressed air filters and treatment systems and has been developed by the same highly trained team of filter experts responsible for the industry renowned Oil-X Evolution compressed air filter range. The EcoPurePlus inherits many of the same proven compressed air purification technologies of Oil-X Evolution and the result is a compressed air filter providing the optimum balance of cost, filtration performance, energy efficiency and lifetime for general industrial standard compressed air applications.
Features/Benefits
● Air flow from 0.6m3/min to 40m3/min
● Filter housings from 1/4” BSPP to 3” BSPP connections
● Operates at pressures from 1 barg to 16 barg
● Technically advanced and proven filtration technologies
● Patented, unique element interface for high efficiency filter performance
● Filter element performance guaranteed for 12 months*
● Air quality performance tested in accordance with ISO8573
* - If used in accordance with manufacturer’s instructions
| Literature and Reference Materials |
|---|
| Parker--EcoPure Compressed Air Filter--FC-2-54B |
| Productos | Maximum Flow Rate (m3/min) | Tipo de filtro | Tipo de accesorio | Drenaje |
|---|---|---|---|---|
| HE-030-MX | 3 | High Efficiency Coalescing | None | Manual Drain |
| HE-045-MX | 4.5 | High Efficiency Coalescing | None | Manual Drain |
| HE-060-MX | 6 | High Efficiency Coalescing | None | Manual Drain |
| HE-080-MX | 8 | High Efficiency Coalescing | None | Manual Drain |
| GP-006-FX | 0.6 | General Purpose Coalescing | None | Float Drain |
| GP-006-MX | 0.6 | General Purpose Coalescing | None | Manual Drain |
| GP-010-FX | 1 | General Purpose Coalescing | None | Float Drain |
| GP-010-MX | 1 | General Purpose Coalescing | None | Manual Drain |
| GP-010-FG | 1 | General Purpose Coalescing | DPG | Float Drain |
| GP-010-MG | 1 | General Purpose Coalescing | DPG | Manual Drain |
| GP-020-FX | 2 | General Purpose Coalescing | None | Float Drain |
| GP-020-MX | 2 | General Purpose Coalescing | None | Manual Drain |
| GP-020-FG | 2 | General Purpose Coalescing | DPG | Float Drain |
| GP-020-MG | 2 | General Purpose Coalescing | DPG | Manual Drain |
| GP-030-FX | 3 | General Purpose Coalescing | None | Float Drain |
| GP-030-MX | 3 | General Purpose Coalescing | None | Manual Drain |
| GP-030-FG | 3 | General Purpose Coalescing | DPG | Float Drain |
| GP-030-MG | 3 | General Purpose Coalescing | DPG | Manual Drain |
| GP-045-FX | 4.5 | General Purpose Coalescing | None | Float Drain |
| GP-045-MX | 4.5 | General Purpose Coalescing | None | Manual Drain |
| GP-045-FG | 4.5 | General Purpose Coalescing | DPG | Float Drain |
| GP-045-MG | 4.5 | General Purpose Coalescing | DPG | Manual Drain |
| GP-060-FX | 6 | General Purpose Coalescing | None | Float Drain |
| GP-060-MX | 6 | General Purpose Coalescing | None | Manual Drain |
| GP-060-FG | 6 | General Purpose Coalescing | DPG | Float Drain |
| GP-060-MG | 6 | General Purpose Coalescing | DPG | Manual Drain |
| GP-080-FX | 8 | General Purpose Coalescing | None | Float Drain |
| GP-080-MX | 8 | General Purpose Coalescing | None | Manual Drain |
| GP-080-FG | 8 | General Purpose Coalescing | DPG | Float Drain |
| GP-080-MG | 8 | General Purpose Coalescing | DPG | Manual Drain |
| GP-100-FX | 10 | General Purpose Coalescing | None | Float Drain |
| GP-100-MX | 10 | General Purpose Coalescing | None | Manual Drain |
| GP-100-FG | 10 | General Purpose Coalescing | DPG | Float Drain |
| GP-100-MG | 10 | General Purpose Coalescing | DPG | Manual Drain |
| GP-120-FX | 12 | General Purpose Coalescing | None | Float Drain |
| GP-120-MX | 12 | General Purpose Coalescing | None | Manual Drain |
| GP-120-FG | 12 | General Purpose Coalescing | DPG | Float Drain |
| GP-120-MG | 12 | General Purpose Coalescing | DPG | Manual Drain |
| GP-150-FX | 15 | General Purpose Coalescing | None | Float Drain |
| GP-150-MX | 15 | General Purpose Coalescing | None | Manual Drain |
| GP-150-FG | 15 | General Purpose Coalescing | DPG | Float Drain |
| GP-150-MG | 15 | General Purpose Coalescing | DPG | Manual Drain |
| HE-210-FX | 21 | High Efficiency Coalescing | None | Float Drain |
| HE-210-FG | 21 | High Efficiency Coalescing | DPG | Float Drain |
| HE-250-FX | 25 | High Efficiency Coalescing | None | Float Drain |
| HE-250-FG | 25 | High Efficiency Coalescing | DPG | Float Drain |
| HE-350-FX | 35 | High Efficiency Coalescing | None | Float Drain |
| HE-350-FG | 35 | High Efficiency Coalescing | DPG | Float Drain |
| HE-400-FX | 40 | High Efficiency Coalescing | None | Float Drain |
| HE-400-FG | 40 | High Efficiency Coalescing | DPG | Float Drain |
| AC-006-MX | 0.6 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-010-MX | 1 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-020-MX | 2 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-030-MX | 3 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-045-MX | 4.5 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-060-MX | 6 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-080-MX | 8 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-100-MX | 10 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-120-MX | 12 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-150-MX | 15 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-180-MX | 18 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-210-MX | 21 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-250-MX | 25 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-350-MX | 35 | Aactivated Carbon Adsorption | None | Manual Drain |
| AC-400-MX | 40 | Aactivated Carbon Adsorption | None | Manual Drain |
| GP-180-FX | 18 | General Purpose Coalescing | None | Float Drain |
| GP-180-MX | 18 | General Purpose Coalescing | None | Manual Drain |
| GP-180-FG | 18 | General Purpose Coalescing | DPG | Float Drain |
| GP-180-MG | 18 | General Purpose Coalescing | DPG | Manual Drain |
| GP-210-FX | 21 | General Purpose Coalescing | None | Float Drain |
| GP-210-MX | 21 | General Purpose Coalescing | None | Manual Drain |
| GP-210-FG | 21 | General Purpose Coalescing | DPG | Float Drain |
| GP-210-MG | 21 | General Purpose Coalescing | DPG | Manual Drain |
| GP-250-FX | 25 | General Purpose Coalescing | None | Float Drain |
| GP-250-MX | 25 | General Purpose Coalescing | None | Manual Drain |
| GP-250-FG | 25 | General Purpose Coalescing | DPG | Float Drain |
| GP-250-MG | 25 | General Purpose Coalescing | DPG | Manual Drain |
| GP-350-FX | 35 | General Purpose Coalescing | None | Float Drain |
| GP-350-MX | 35 | General Purpose Coalescing | None | Manual Drain |
| GP-350-FG | 35 | General Purpose Coalescing | DPG | Float Drain |
| GP-350-MG | 35 | General Purpose Coalescing | DPG | Manual Drain |
| GP-400-FX | 40 | General Purpose Coalescing | None | Float Drain |
| GP-400-MX | 40 | General Purpose Coalescing | None | Manual Drain |
| GP-400-FG | 40 | General Purpose Coalescing | DPG | Float Drain |
| GP-400-MG | 40 | General Purpose Coalescing | DPG | Manual Drain |
| HE-006-FX | 0.6 | High Efficiency Coalescing | None | Float Drain |
| HE-010-FX | 1 | High Efficiency Coalescing | None | Float Drain |
| HE-010-FG | 1 | High Efficiency Coalescing | DPG | Float Drain |
| HE-020-FX | 2 | High Efficiency Coalescing | None | Float Drain |
| HE-020-FG | 2 | High Efficiency Coalescing | DPG | Float Drain |
| HE-030-FX | 3 | High Efficiency Coalescing | None | Float Drain |
| HE-030-FG | 3 | High Efficiency Coalescing | DPG | Float Drain |
| HE-045-FX | 4.5 | High Efficiency Coalescing | None | Float Drain |
| HE-045-FG | 4.5 | High Efficiency Coalescing | DPG | Float Drain |
| HE-060-FX | 6 | High Efficiency Coalescing | None | Float Drain |
| HE-060-FG | 6 | High Efficiency Coalescing | DPG | Float Drain |
| HE-080-FX | 8 | High Efficiency Coalescing | None | Float Drain |
| HE-080-FG | 8 | High Efficiency Coalescing | DPG | Float Drain |
| HE-100-FX | 10 | High Efficiency Coalescing | None | Float Drain |
| HE-100-FG | 10 | High Efficiency Coalescing | DPG | Float Drain |
| HE-120-FX | 12 | High Efficiency Coalescing | None | Float Drain |
| HE-120-FG | 12 | High Efficiency Coalescing | DPG | Float Drain |
| HE-150-FX | 15 | High Efficiency Coalescing | None | Float Drain |
| HE-150-FG | 15 | High Efficiency Coalescing | DPG | Float Drain |
| HE-180-FX | 18 | High Efficiency Coalescing | None | Float Drain |
| HE-180-FG | 18 | High Efficiency Coalescing | DPG | Float Drain |