BLUE RIBBON® Pressure Washer Hose, Series 7247 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Cantidad del paquete estándar

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
BLUE RIBBON® Pressure Washer Hose, Series 7247

BLUE RIBBON® Pressure Washer Hose, Series 7247 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Cumplimiento con especificaciones: n/a
  • Temperatura máxima de funcionamiento: 100 °C, 212 °F
  • Peso: 0.18 to 0.30 lb/ft, 0.02 to 0.04 kg/m, 0.08 kg/ft, 0.11 kg/ft, 0.14 kg/ft
  • Presión de trabajo máxima: 10.3 MPa, 1500 psi, 103.4 bar
  • Radio de curvatura mínimo: 1.7 to 3.2 inch, 43.2 to 81.3 mm
  • Diámetro interior de manguera nominal: 8 to 15 mm
  • Aplicación: Water
  • Conector compatible: HY Series
  • Diámetro interior: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Estructura de la cubierta: Perforated, Wrapped
  • Material del refuerzo de la manguera: 1 Braid of Wire
  • Tamaño: -4 to -8
  • Diámetro exterior: 0.575 to 0.825 inch, 14.6 to 21.0 mm
  • Número base: 7247
  • Color de la cubierta: Blue
  • Material del tubo interno de la manguera: Black, Chloroprene
Safety Warning

Descripción completa del producto

Parker's Series 7247 Blue Ribbon Pressure Washer Hose provides excellent service across a wide variety of media and applications. The hose is crush resistant and kink resistant for easy handling and long service life. The thick and durable blue cover is easy to identify, and resists abrasion, oil and weathering to provide maximum performance. Series 7247 is qualified with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for heat resistance to 250°F.
• Reinforcement: One wire braid for extreme strength.
• Cover: Blue chloroprene for abrasion, oil, weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Commercial and industrial pressure washer systems
• Breweries
• Dairies
• Food processing plants

Safety/Technical:
• Design Factor: 4:1
Click here to access CrimpSource® for current crimp specifications.
• Do not use for carpet cleaning or steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Cantidad del paquete estándar
7247-251BL 1/4 500 ft
7247-381BL050 3/8 6 x 50 ft

687PDC
687583