Refrigerant Accumulators and Receivers | #470115


LOADING IMAGES
470115
Click to View CAD Model

Refrigerant Accumulators and Receivers | #470115

VPA58157SRD ACCUMULATOR


Especificaciones técnicas

  • Tamaño del recipiente: 13-13/16
  • Aplicación: Refrigerant Accumulator
  • Tipo de conexión: 1-3/4"
  • Longitud total (pulg): 15-3/8"
  • Tamaño de la conexión: 7/8"
  • Longitud total (mm): 438 mm
  • Diámetro exterior (mm): 127 mm
  • Capacidad del tanque: 165 Ounces
  • Peso en seco (libras): 8.4 lbs
  • Volumen (Litros): 4.05 Liters
  • Diámetro exterior (Pulgadas): 5"
  • Número de modelo: VPA58157SRD ACCUMULATOR
  • Materiales de fabricación: Steel
  • Aplicación: Refrigerant Accumulator
  • Peso: 8.4 lb (dry)
  • Diámetro exterior: 127 mm, 5 inch
  • Longitud total: 438 mm, 15-3/8 inch
  • Tamaño del recipiente: 13-13/16
  • Tamaño de la conexión: 7/8 inch
  • Volumen: 4.05 L
  • Capacidad del tanque: 165 oz
  • Tipo de conexión: 1-3/4"
Safety Warning

Información del artículo

Parker Type VA, PA, and VPA, series accumulators have a primary purpose to catch and hold any unused portion of the system charge. The device must also prevent liquid slugging of the compressor and excessive refrigerant dilution of the compressor oil.  They must return refrigerant and oil to the compressor at a sufficient rate.
Parker Type RT receivers provides a reservoir for refrigerant during operation of a refrigeration system. During normal operation, the receiver ensures availability of a reserve quantity of refrigerant during periods of high load demands and provides a place to store the refrigerant charge during pump down.
Each is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Accumulator Features/Benefits:
• Copper connections on most models
• U-tube design for maximum flow and minimum oil entrapment
• Inlet flow deflector to guide refrigerant toward wall for smooth flow and gradual expansion
• Baffled U-tube entrance is positioned behind the inlet flow baffle
• Metering orifice matched to system capacity
• Integral 430 degrees F fuse plugs on larger models
• Maximum working pressure for the VA and VPA models is 300 psi (20.7 bar) and PA models is 355 psi (24.5 bar)

Receiver Features/Benefits:
• Available ¼” – 5/8” ODF copper connections
• Vertical and Horizontal models
• PTFE gasket seal for valve
• Receivers available with or without isolation valves
• Integral 430 degrees F fuse plugs on larger models
• Maximum working pressure for the RT series is 500 psi (35 bar),  

Applications:
• Air Conditioning – Residential, Chillers, Commercial units, Industrial
• Refrigeration – Racks, Freezers, Walk-in units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers
.
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

Literature and Reference Materials
(C-1)Accumulators & Receivers - Catalog C-1
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687382