201-6 - Transportation Hose 200-3000 PSI - 201 Hose | Parker NA

Transportation Hose 200-3000 PSI - 201 Hose | #201-6

201-6

Transportation Hose 200-3000 PSI - 201 Hose | #201-6

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.


Especificaciones técnicas

  • D.I. de la manguera (tamaño): -6
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Medio: Fuels (Diesel Fuels & Antifreeze Solutions), Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Cumplimiento con especificaciones: D.O.T. FMVSS 106, Class AII Air Brake, SAE J1402, Class AII, SAE J517 and 100R5
  • Conector compatible: 26 Series, 20 Series, 22 Series
  • Peso: 0.34 kg/m, 0.23 lb/ft
  • Material del refuerzo de la manguera: 1 Braid of Fiber and 1 Braid of Steel Wire, 1 Braid of Fiber
  • Diámetro interior: 5/16 inch, 8 mm
  • Diámetro interior de manguera nominal: 8 mm
  • Diámetro exterior: 0.680 inch, 17 mm
  • Aplicación: Antifreeze Solutions, Diesel Fuels, Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Presión de trabajo máxima: 2250 psi, 15.7 MPa
  • Material del tubo interno de la manguera: Synthetic Rubber
  • Radio de curvatura mínimo: 4 inch, 100 mm
  • Temperatura máxima de funcionamiento: 302 °F, 150 °C
  • Tipo de cubierta de la manguera: Fiber Cover
Safety Warning

Información del artículo

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 201 hose is designed, built, and tested to meet SAE J517 100R5 / SAE J1402 AII / DOT FMVSS 106 AIR BRAKE - AII performance specifications. Sizes range from 3/16” to 3” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 200-3000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• D.O.T. FMVSS 106-AIR BRAKE-AII certification

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings (for -4 to -40)
• 20 series fittings (for -4 to -48)
• 22 series fittings (for -4 to -48)

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583