SAE Non return valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de conexión 1

Tamaño de la conexión 1

Diámetro exterior del tubo de la conexión 1

Tipo de conexión 2

Tamaño de la conexión 2

Diámetro exterior del tubo de la conexión 2

Dirección de flujo

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SAE Non return valves

SAE Non return valves

Parker non-return valves with an ISO 8434-2 (Triple-Lok®) or 8434-3 (O-Lok®) connection offer a wide range of sizes, male threads and cracking pressures, making them very flexible.

Especificaciones técnicas

  • Diámetro exterior del tubo de la conexión 1: 1/4 to 1 1/2 inch, 06 to 38 mm
  • Diámetro exterior del tubo de la conexión 2: 1/4 to 1 1/2 inch, 06 to 38 mm
  • Índice de caudal máximo: n/a
  • Tamaño de la conexión: G 1/8 to G 1 1/2, 7/16-2 UNF to 1 7/8-12 UN, M 10x1.0 to M 48x2.0
  • Temperatura máxima de funcionamiento: +120 °C
  • Configuración: n/a
  • Tipo de accionamiento: Mechanical
  • Presión de trabajo máxima: 420 bar
  • Temperatura mínima de funcionamiento: -40 °C
  • Material de la junta: NBR
  • Tipo de montaje: Screw
  • Dirección de flujo: na, Port to Tube, Tube to Port
  • Tipo de conexión: Male metric thread - ED-Seal (ISO 9974), Male BSPP thread - ED-Seal (ISO 1179), Male UN/UNF thread - O-ring (ISO 11926), Triple-Lok 37° flare end, O-Lok ORFS end
  • Material del cuerpo: Steel
  • Presión de fisuración: 1 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker non-return valves with an ISO 8434-2 (Triple-Lok®) or 8434-3 (O-Lok®) connection offer a wide range of sizes, male threads and cracking pressures, making them very flexible.
The principle of a two-part non-return valve with an integrated soft sealing element has been proven by many applications in the market.
This reliability is the reason for its successful use in applications with Triple-Lok® (37° flare) or O-Lok® (O-Ring face seal).
Parker non-return valves are available with Cr(VI)-free surfaces. The broad product range goes from sizes 4 to 24 (6 mm to 38 mm O.D.); UNF, BSPP and metric male threads are available. The cracking pressures are from 0.2 to 6 bar. The maximum flow velocity is 8 m/sec. The nominal pressure PN: Triple-Lok® up to PN 350 bar and O-Lok® up to PN 400 bar.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ benefits of SAE non-return valves:
• The precise functioning of Parker SAE non-return valves has been proven a million times over and stands for the reliability of this product range.
• Combined soft and metal sealing – leak-free due to soft sealing at cone and metal-supported sealing at cone – extends the safety of the product and the entire hydraulic application.
• The usage of Parker SAE non-return valves is flexible due to the wide range of cracking pressures available.
• For yet more applications, internal parts in stainless steel with FPM are also available.
• The wide range of male threads also increases the number of potential applications.

Documentos relacionados

×
Productos Tipo de conexión 1 Tamaño de la conexión 1 Diámetro exterior del tubo de la conexión 1 Tipo de conexión 2 Tamaño de la conexión 2 Diámetro exterior del tubo de la conexión 2 Dirección de flujo Material de la junta
4RHDMLOSCF O-Lok ORFS end 9/16-18 UNF 1/4" (6 mm) O-Lok ORFS end 9/16-18 UNF 1/4" (6 mm) n/a NBR
6RHDMLOSCF O-Lok ORFS end 11/16-16 UNF 5/16, 3/8" (8, 10 mm) O-Lok ORFS end 11/16-16 UNF 5/16, 3/8" (8, 10 mm) n/a NBR
8RHDMLOSCF O-Lok ORFS end 13/16-16 UNF 1/2" (12 mm) O-Lok ORFS end 13/16-16 UNF 1/2" (12 mm) n/a NBR
10RHDMLOSCF O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) n/a NBR
12RHDMLOSCF O-Lok ORFS end 1 3/16-12 UNF 3/4" (18, 20 mm) O-Lok ORFS end 1 3/16-12 UNF 3/4" (18, 20 mm) n/a NBR
16RHDMLOSCF O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) n/a NBR
20RHDMLOSCF O-Lok ORFS end 1 11/16-12 UNF 1 1/4" (28, 30, 32 mm) O-Lok ORFS end 1 11/16-12 UNF 1 1/4" (28, 30, 32 mm) n/a NBR
24RHDMLOSCF O-Lok ORFS end 2-12 UNF 1 1/2" (35, 38 mm) O-Lok ORFS end 2-12 UNF 1 1/2" (35, 38 mm) n/a NBR
6RHV42EDMLOSCF Male BSPP thread - ED-seal (ISO 1179) G 1/4 n/a O-Lok ORFS end 11/16-16 UNF 5/16, 3/8" (8, 10 mm) Port to Tube NBR
8RHV42EDMLOSCF Male BSPP thread - ED-seal (ISO 1179) G 3/8 n/a O-Lok ORFS end 13/16-16 UNF 1/2" (12 mm) Port to Tube NBR
10RHV42EDMLOSCF Male BSPP thread - ED-seal (ISO 1179) G 1/2 n/a O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) Port to Tube NBR
16RHV42EDMLOSCF Male BSPP thread - ED-seal (ISO 1179) G 1 n/a O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) Port to Tube NBR
20RHV42EDMLOSCF Male BSPP thread - ED-seal (ISO 1179) G 1 1/4 n/a O-Lok ORFS end 1 11/16-12 UNF 1 1/4" (28, 30, 32 mm) Port to Tube NBR
24RHV42EDMLOSCF Male BSPP thread - ED-seal (ISO 1179) G 1 1/2 n/a O-Lok ORFS end 2-12 UNF 1 1/2" (35, 38 mm) Port to Tube NBR
4RHZ42EDMLOSCF O-Lok ORFS end 9/16-18 UNF 1/4" (6 mm) Male BSPP thread - ED-seal (ISO 1179) G 1/8 n/a Tube to Port NBR
6RHZ42EDMLOSCF O-Lok ORFS end 11/16-16 UNF 5/16, 3/8" (8, 10 mm) Male BSPP thread - ED-seal (ISO 1179) G 1/4 n/a Tube to Port NBR
8RHZ42EDMLOSCF O-Lok ORFS end 13/16-16 UNF 1/2" (12 mm) Male BSPP thread - ED-seal (ISO 1179) G 3/8 n/a Tube to Port NBR
12RHZ42EDMLOSCF O-Lok ORFS end 1 3/16/12 UNF 3/4" (18, 20 mm) Male BSPP thread - ED-seal (ISO 1179) G 3/4 n/a Tube to Port NBR
16RHZ42EDMLOSCF O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 n/a Tube to Port NBR
20RHZ42EDMLOSCF O-Lok ORFS end 1 11/16-12 UNF 1 1/4" (28, 30, 32 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 1/4 n/a Tube to Port NBR
24RHZ42EDMLOSCF O-Lok ORFS end 2-12 UNF 1 1/2" (35, 38 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 1/2 n/a Tube to Port NBR
12RHV5OMLOSCF Male UN/UNF thread - O-ring (ISO 11926) 1 3/16/12 UNF n/a O-Lok ORFS end 1 1/16-12 UN 3/4" (18, 20 mm) Port to Tube NBR
24RHV5OMLOSCF Male UN/UNF thread - O-ring (ISO 11926) 2-12 UNF n/a O-Lok ORFS end 1 5/8-12 UN 1 1/2" (35, 38 mm) Port to Tube NBR
12RHZ5OMLOSCF O-Lok ORFS end 1 1/16-12 UN 3/4" (18, 20 mm) Male UN/UNF thread - O-ring (ISO 11926) 1 3/16/12 UNF n/a Tube to Port NBR
24RHZ5OMLOSCF O-Lok ORFS end 1 5/8-12 UN 1 1/2" (35, 38 mm) Male UN/UNF thread - O-ring (ISO 11926) 2-12 UNF n/a Tube to Port NBR
8M18RHV82EDMLOSCF Male metric thread - ED-seal (ISO 9974) M 18x1.5 n/a O-Lok ORFS end 13/16-16 UNF 1/2" (12 mm) Port to Tube NBR
10M22RHV82EDMLOSCF Male metric thread - ED-seal (ISO 9974) M 22x1.5 n/a O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) Port to Tube NBR
4M12RHZ82EDMLOSCF O-Lok ORFS end 9/16-18 UNF 1/4" (6 mm) Male metric thread - ED-seal (ISO 9974) M 12x1.5 n/a Tube to Port NBR
8RHDMTXS Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) n/a NBR
10RHDMLOS4BCF O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) n/a NBR
10RHDMTXSCF Triple-Lok 37° flare end 7/8-14 UNF 5/8" (14, 15, 16 mm) Triple-Lok 37° flare end 7/8-14 UNF 5/8" (14, 15, 16 mm) n/a NBR
10RHV42EDMLOS0.5BCF Male BSPP thread - ED-seal (ISO 1179) G 1/2 n/a O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) Port to Tube NBR
10RHV42EDMXS0.2BCF Male BSPP thread - ED-seal (ISO 1179) G 1/2 n/a Triple-Lok 37° flare end 7/8-14 UNF 5/8" (14, 15, 16 mm) Port to Tube NBR
10RHV42EDMXSCF Male BSPP thread - ED-seal (ISO 1179) G 1/2 n/a Triple-Lok 37° flare end 7/8-14 UNF 5/8" (14, 15, 16 mm) Port to Tube NBR
10RHZ42EDMXSCF Triple-Lok 37° flare end 7/8-14 UNF 5/8" (14, 15, 16 mm) Male BSPP thread - ED-seal (ISO 1179) G 1/2 n/a Tube to Port NBR
12RHDMLOS0.5BCF O-Lok ORFS end 1 3/16-12 UNF 3/4" (18, 20 mm) O-Lok ORFS end 1 3/16-12 UNF 3/4" (18, 20 mm) n/a NBR
12RHDMTXS0.2BCF Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) n/a NBR
12RHDMTXS0.5BCF Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) n/a NBR
12RHDMTXSCF Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) n/a NBR
12RHV42EDMLOS2BCF Male BSPP thread - ED-seal (ISO 1179) G 3/4 n/a O-Lok ORFS end 1 3/16/12 UNF 3/4" (18, 20 mm) Port to Tube NBR
12RHV42EDMXS4BCF Male BSPP thread - ED-seal (ISO 1179) G 3/4 n/a Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Port to Tube NBR
12RHV42EDMXSCF Male BSPP thread - ED-seal (ISO 1179) G 3/4 n/a Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Port to Tube NBR
12RHZ42EDMXS0.2BVCF Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Male BSPP thread - ED-seal (ISO 1179) G 3/4 n/a Tube to Port NBR
12RHZ42EDMXSCF Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Male BSPP thread - ED-seal (ISO 1179) G 3/4 n/a Tube to Port NBR
12RHZ5OMXS3BCF Triple-Lok 37° flare end 1 1/16-12 UN 3/4" (18, 20 mm) Male UN/UNF thread - O-ring (ISO 11926) 1 1/16-12 UN n/a Tube to Port NBR
16RHDMLOS2BCF O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) n/a NBR
16RHDMTXS4BCF Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) n/a NBR
16RHDMTXSCF Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) n/a NBR
16RHV42EDMLOS0.5BCF Male BSPP thread - ED-seal (ISO 1179) G 1 n/a O-Lok ORFS end 1 7/16-12 UNF 1" (22, 25 mm) Port to Tube NBR
16RHV42EDMXS0.2BCF Male BSPP thread - ED-seal (ISO 1179) G 1 n/a Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Port to Tube NBR
16RHV42EDMXSCF Male BSPP thread - ED-seal (ISO 1179) G 1 n/a Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Port to Tube NBR
16RHZ42EDMXS0.2BCF Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 n/a Tube to Port NBR
16RHZ42EDMXS2BCF Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 n/a Tube to Port NBR
16RHZ42EDMXSCF Triple-Lok 37° flare end 1 5/16-12 UN 1" (25 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 n/a Tube to Port NBR
20M42RHV82EDMLOS Male metric thread - ED-seal (ISO 9974) M 42x2.0 n/a O-Lok ORFS end 1 11/16-12 UNF 1 1/4" (28, 30, 32 mm) Port to Tube NBR
20RHZ42EDMXSCF Triple-Lok 37° flare end 1 5/8-12 UN 1 1/4" (28, 30, 32 mm) Male BSPP thread - ED-seal (ISO 1179) G 1 1/4 n/a Tube to Port NBR
24RHV42EDMXSCF Male BSPP thread - ED-seal (ISO 1179) G 1 1/2 n/a Triple-Lok 37° flare end 1 7/8-12 UN 1 1/2" (35, 38 mm) Port to Tube NBR
8RHDMTXS0.2BCF Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) n/a NBR
8RHDMTXSCF Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) n/a NBR
8RHV42EDMXSCF Male BSPP thread - ED-seal (ISO 1179) G 3/8 n/a Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) Port to Tube NBR
8RHZ42EDMXSCF Triple-Lok 37° flare end 3/4-16 UNF 1/2" (12 mm) Male BSPP thread - ED-seal (ISO 1179) G 3/8 n/a Tube to Port NBR
10RHDMLOS0.2BCF O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) O-Lok ORFS end 1-14 UNF 5/8" (14, 15, 16 mm) n/a NBR

687PDC
687614