Cutting and bending tools | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Cutting and bending tools

Cutting and bending tools

Parker cutting and bending tools provide a neat, quick method for cutting tube at right angles.

Especificaciones técnicas

  • Tipo de productos: Tube cutting tool without saw, Spare hardened guides for tube saw square, Combined tube bending and cutting tool for 6 to 12 mm tube, Spare hardened guide for BAV06/12KPLX, Bending roll 6/8 mm for BAV06/12KPLX, Bending roll 10 mm, Bending roll 12 mm, Bending pin, Lever complete for BAV06/12KPLX, Tube bending tool complete device including 6 bending rolls for 6 to 18 mm tube and bend lever, Tube bending tool complete device including 3 bending segments for 20 to 25 mm tube and bend lever, Bending roll 6/8 mm for BV06/18KPLX, Bending roll 10/12 mm, Bending roll 14 mm, Bending roll 15 mm, Bending roll 16 mm, Bending roll 18 mm, Bending segment 20 mm, Bending segment 22 mm, Bending segment 25 mm, Fixing roll, Lever complete for BV06/18KPLX, Fixing arm, Lever complete for BV20/25KPLX, Bar extension tube, Tube deburrer, Tube deburrer replacement blades, BV6/18 tube bending tool , BV6/18 tube bending tool, AV6/42 tube saw square, Hacksaw, Flat file, Deburring tool, fixture for assembly cones VOMO and cone-template KONU
  • Tamaño: 6 to 42 mm
  • Material del tubo: Steel, Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker cutting and bending tools provide a neat, quick method for cutting tube at right angles. An exact cut is achieved using hardened guides. The use of deeper section sawblades that cut in both directions is recommended for best results. The AV 6/42 can be used in a vice or just clamped onto the tube for cutting. This tool, with a weight of 0.7 kg, can be used for tubes with outside diameters from 6 to 42 mm.
Markets for HVM-B device:
• Workshops
Applications:                                                                                                                                            
• Suitable for general hydraulic applications.
Features/ Benefits of the HVM-B device:
• Square cut – Exact tube preparation greatly reduces leakage caused by assembly failures.

• Contour clamping – Tube is not distorted by clamping.

• No vice required – For workshop application AV 6/42 can simply be clamped onto the tube without using a vice or other attachment.

• Replaceable guides – Worn-out guides can easily be replaced to maintain a neat cutting result.

• Light – At only 0.7 kg, the AV 6/42 should be carried in the toolbox of every hydraulic tube fitter.

Documentos relacionados

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Productos Tipo
AV06/42KPLX Tube cutting tool without saw
AV06/4208X Spare hardened guides for tube saw square
BAV06/12KPLX Combined tube bending and cutting tool for 6 to 12 mm tube
BAV06/1206X Spare hardened guide for BAV06/12KPLX
BAV06/1209X Bending roll 6/8 mm for BAV06/12KPLX
BAV06/1210X Bending roll 10 mm
BAV06/1211X Bending roll 12 mm
BAV06/1207X Bending pin
BAV06/1220KPLX Lever complete for BAV06/12KPLX
BV06/18KPLX Tube bending tool complete device including 6 bending rolls for 6 to 18 mm tube and bend lever
BV20/25KPLX Tube bending tool complete device including 3 bending segments for 20 to 25 mm tube and bend lever
BV06/1812X Bending roll 6/8 mm for BV06/18KPLX
BV06/1803X Bending roll 10/12 mm
BV06/1804X Bending roll 14 mm
BV06/1805X Bending roll 15 mm
BV20/2501X Bending segment 20 mm
BV20/2502X Bending segment 22 mm
BV20/2503X Bending segment 25 mm
BV06/1802X Fixing roll
BV06/1808KPLX Lever complete for BV06/18KPLX
BV20/2505X Fixing arm
BV20/2506KPLX Lever complete for BV20/25KPLX
BV20/2510X Bar extension tube
WZK1KOMPLX BV6/18 tube bending tool
WZK2KOMPLX BV6/18 tube bending tool, AV6/42 tube saw square, Hacksaw, Flat file, Deburring tool, fixture for assembly cones VOMO and cone-template KONU

687PDC
687614