SCPOM2DDN - Pilot Operated Check Sandwich Valve – CPOM Series(AP) | Parker NA

Pilot Operated Check Sandwich Valve – CPOM Series(AP) | #SCPOM2DDN

SCPOM2DDN

Pilot Operated Check Sandwich Valve – CPOM Series(AP) | #SCPOM2DDN

Model: CPOM2DDN


Especificaciones técnicas

  • Presión de apertura mínima (bares): Omit - 1.0 bar
  • Estilo del resorte: DD - A and B Ports
  • Tamaño nominal: 2 - NG06
  • Material de la junta: N - NBR
  • Material del cuerpo: Nodular cast iron
  • Temperatura máxima de funcionamiento: 60 °C
  • Índice de caudal máximo: 60 L/min
  • Temperatura mínima de funcionamiento: -20 °C
  • Tipo de accionamiento: Hydraulically
  • Material de la junta: NBR
  • Tipo de montaje: Sandwich plate
  • Tipo de operación: Pilot
  • Serie del producto: Check valve
  • Ratio de presión del piloto: 3:01
  • Presión de trabajo máxima: 350 bar
  • Peso: 1.8 kg
Safety Warning

Información del artículo

Pilot operated check valves series CPOM are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provides a very good price-performance ratio.

Depending on the function required, one or two pilot operated check valves are arranged in the ports A and/or B. The free flow direction is always from the valve side to the manifold side.

Function
The check valves open when flowing to the consumer side, where the opposing check valve is hydraulically-mechanically pilot operated simultaneously by a control spool, and thus the return flow is enabled from other consumer sides.

Markets:
• Industrial
• Machine tools
• Rubber & Tire

Features/Benefits
• The valve bodies of the Parker Manapak valve series CPOM are made of steel
• The valve poppet is precisely guided into the steel sleeve and ensures a good seal on the seat
• When the valve poppet is open, the large cross-section allows high flow rates at low differential pressure
• Different control ratios can be chosen with the NG06 and NG10 valves
• Reliable operation in conventional stack systems
• Very good price-perfomance ratio
• Short delivery time

Applications:
• Tire presses
• Machine tool

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
K38849