SciLog® WeighStation™ Family | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Opciones adicionales

Tipo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SciLog® WeighStation™ Family

SciLog® WeighStation™ Family

The SciLog WeighStation Family is a range of mobile, single-use bioprocessing container holders with integrated scales for gravimetric fluid handling.

Especificaciones técnicas

  • Marca: SciLog
  • Industria: Life Sciences
  • Aplicación: Gravimetric Fluid Handling
  • Peso: 50 kg (max) : WeighStation, 100 kg (max) : WeighStation Dual, 150 kg (max) : WeighStation Triple, 50 kg (max) : WeighPro, 200 kg (max) : WeighCart 100, 300 kg (max) : WeighCart 200, 50 kg each (max) : WeighSmart
  • Tamaño del bastidor: 29" x 29" : WeighStation, 29" x 29" : WeighStation Dual, 29" x 29" : WeighStation Triple, 29" x 29" : WeighPro, 24" x 36" : WeighCart 100, 30" x 42" : WeighCart 200, 12" x 28" : WeighSmart
  • Volumen de medio: < 35L per bioprocess container recommended
  • Resolución: 10 g : WeighStation, 10 g : WeighStation Dual, 10 g : WeighStation Triple, 10 g : WeighPro, 2 g : WeighCart 100, 3 g : WeighCart 200, 10 g : WeighSmart
Safety Warning

Descripción completa del producto

• The SciLog® WeighStation™ family are mobile, single-use bioprocessing container holders integrated with scales for gravimetric fluid handling. Multiple configurations are available to improve process precision while enabling system flexibility.
• The SciLog® WeighStation™ provides fluid measurement for a wide range of upstream and downstream applications for bioprocessing containers from 5L to 200L, with scale resolution from 0.1 g to 0.01 Kg depending on your application.  Functional as a standalone device or integrated into SciLog processing platform, the WeighStation family can be used for:
- Retentate or Permeate Quantification for TFF
- Transfer of Bioreactor Contents
- Buffer Storage & Preparation
- Any other application where floor space and cross-contamination are concerns
• WeighStations configured for hanging bioprocessing containers in a vertical manner are available to hang one, two, or three bioprocessing containers up to 50 Kg each. The WeighPro is configured to hang one bioprocessing container, and also comes with a work surface and optional mounts for filters, tubing and pumps. The WeighCart™ accommodates 100 L or 200L cylindrical containers, and the WeighSmart™ is a vertical bioprocessing container holder that attaches to a GE ReadyKart.
• The SciLog® WeighStation™ family has a mobile design, optional display heads or without load cells, and small footprint to improve space utilization to add functionality to your process without reconfiguration.  
• The SciLog® WeighStation™ can interface to your popular data historian or local display, printer or spreadsheet providing an automatic audit trail for your processes.
Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense

Documentos relacionados

Compliance, Certifications & Safety
[FAQ]-USP<665> Compliance
×
Productos Opciones adicionales Tipo de productos
900-WSTN-HO Without Display WeighStation Single
900-WSTN-NI No Display, With Load Cell WeighStation Single
900-WSTN With Display and Load Cell WeighStation Single
900-WSTN-DUAL-HO Without Display WeighStation Dual
900-WSTN-DUAL No Display, With Load Cell WeighStation Dual
900-WSTN-DUALT With Display and Load Cell WeighStation Dual
900-WSTN-TRP Without Display WeighStation Triple
900-WSTN-TRP-NI No Display, With Load Cell WeighStation Triple
900-WSTN-TRPT With Display and Load Cell WeighStation Triple
900-WSTN-PRO Not Applicable WeighPro
900-WSTN-KRT-100 Not Applicable WeighCart 100
900-WSTN-KRT-200 Not Applicable WeighCart 200
900-WSTN-RKRT Not Applicable WeighSmart

687PDC
679945