Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog Filter and Dispense (Bottle) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog Filter and Dispense (Bottle)

Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog Filter and Dispense (Bottle)

Parker's SciLog® Filter & Dispense Bottle System is a continuous bulk filtration and bottle filler designed to fill up to 1000 bottles accurately and aseptically in an automated fashion, with limited manifold changes.

Especificaciones técnicas

  • Aplicación: Filtration and Dispensing
  • Marca: SciLog
  • Industria: Pharmaceuticals
  • Tamaño: 83" L (210.82 cm) x 36" W (91.44 cm) x 75" H (190.5 cm)
  • Voltaje de suministro eléctrico: 120, 240, 480 VAC Single or Three Phase, 20/15 Amps
  • Volumen: up to 240 L per dispensing manifold
  • Tipo de bomba: Filtration Pump: Quattroflow 1200, Dispensing Pump: Watson Marlow or Masterflex Peristaltic
  • Tipo de sensor: SciPres® II Pressure Sensor x2, Equflow Single-Use Flow Meter
  • Software: SciSoft
  • Interfaz de comunicación: OPC, Automation Protocol(s), or Direct to PLC
  • Turn Over Package: Certificate of Compliance, System Operations Manual, General Arrangement Drawing with P&ID Callouts, Piping and Instrumentation Diagram, Electrical Schematic, Calibration Certificates for SciLog Single-Use Monitors, Critical Spares List, Critical Spares Component Manuals (or datasheets), Frame Material Certificates
  • Cumplimiento con especificaciones: 21 CFR Part 11 Compliant, CE, UL, RoHS, REACH
Safety Warning

Descripción completa del producto

Automation and ease of use enables operators to perform the bulk filtration and filling process for BDS applications without receiving specialized training. By using a closed fl ow path and sterile connections, additional environment monitoring is not required during the process, which can be performed in a standard clean-room environment without a need for a flow cabinet. Both the hardware and the consumables have been designed in tandem to minimize product losses and maximize yield.

Features and Benefits

•Standardization of fill operations with minimal training
•No additional environmental monitoring required
•Ergonomic operation and low processing time
•Easy change outs with removable bottle trays and aseptic disconnections
•Easy automation that enables filling across multiple shifts
•Simultaneous filtration during dispensing
•Built in automation to minimize bulk product loss
•Reverse flow and purge options to maximize product recovery
•Automated recovery of 99% of product in dispensing spine
•In process sampling
•Automated filter flushing and conditioning with automated inline filter integrity testing
•Fully programmable alarms and interlocks to protect operator, product, and process; reducing variation while increasing productivity and improving overall safety

Documentos relacionados

Compliance, Certifications & Safety
[FAQ]-USP<665> Compliance
Literature and Reference Materials
DATASHEET]-SciLog Filter and Dispense Bottle System
×
Productos

687PDC
679945