Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series

Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series

The next generation SciPres II Series is a patented digital sensing and monitoring system that simultaneously monitors, displays, and documents pressure with a single-use, pre-calibrated sensor.

Especificaciones técnicas

  • Marca: SciLog
  • División: Bioscience and Water Filtration Division
  • Industria: Pharmaceuticals
  • Aplicación: Pressure Sensing
  • Tipo de productos: Single-Use Sensors and Monitors
  • Tecnología: Condition Monitoring
  • Serie del producto: SciPres II
  • Presión de trabajo: -10 to 60 psi, -0.69 to 4.14 bar (gamma irradiated version to be used for vacuum applications)
  • Temperatura de funcionamiento: 0 to 60 °C : Sensors
  • Precisión: ± 3% from 0psi – 55psi | ± 5% from 55psi – 60psi
  • Materiales de fabricación: Sensor Transfer Tube: Medical Grade Polysulfone<br/>Sensor Gasket: Silicone<br/>Monitor: Molded Plastic and Stainless Steel
  • Cumplimiento con especificaciones: Sensors: USP Class VI, REACH, RoHS, WEEE, Monitor: CE, RoHS, WEE, Intertek
  • Caudal: up to 60 L/min (sensors)
  • Tipo de conexión: Luer, 3/8" Barb, 1/2" Barb, 3/4" Tri-Clamp, 1" Tri-Clamp 'Ladish' : sensors
  • Opciones: Sensors: Gamma Irradiated or Non-Gamma Irradiated
Safety Warning

Descripción completa del producto

The SciPres II is a digital pressure monitoring system that simultaneously monitors, displays and documents pressure from three independent single-use, pre-calibrated pressure sensors (P1, P2, and P3) plus a calculated transmembrane or differential pressure (TMP or DP). When combined with SciDoc software, data is collected in real time and stored on your laptop computer. In addition, the system features a digital output alarm to signal high and low pressure for each of the three connected sensors as well as transmembrane pressure or differential pressure.

SciPres II single-use sensors were designed as a standalone product or component to our laboratory pump series and bioprocessing NFF and TFF systems.

Features and Benefits

• Pre-calibrated

• NIST-traceable

• Certified calibration

• Extended-use sensors (optional)

• Gamma-stable

• NaOH stable

• Autoclave stable

• Comprehensive customer support

Applications

• Protein purification and concentration (e.g. whole cells, animal and bacterial cell lysates, monoclonal antibodies)

• Ultrafiltration, microfiltration, diafiltration and perfusion

• Protein Concentration/Diafiltration by TFF

• NFF or Normal Flow Filtration

• Chromatography Column Loading (a.k.a. “Chrome Loading”)

• Fermentation

• Bag Manifolds

Documentos relacionados

×
Productos

687PDC
679945