Fully Automated GMP Bioprocessing System – SciLog TFF Configurable | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fully Automated GMP Bioprocessing System – SciLog TFF Configurable

Fully Automated GMP Bioprocessing System – SciLog TFF Configurable

The SciLog TFF Standard is a fully automated tangential flow filtration system with a modular design allowing it to be tailored to your process specifications.

Especificaciones técnicas

  • Marca: SciLog
  • División: Bioscience and Water Filtration Division
  • Industria: Pharmaceuticals, Biopharmaceuticals
  • Aplicación: Tangential Flow Filtration
  • Tecnología: Filtration, Process Control
  • Tipo de productos: Automated Single-Use System
  • Serie del producto: SciLog TFF
  • Tamaño: 20" L (50.8 cm) x 30" W (76.2 cm) : Small, 30" L (76.2 cm) x 58" W (147.32 cm) : Large
  • Voltaje de suministro eléctrico: 208 VAC 1P US, 208 VAC 3P US, 240 VAC 1P EU, 480 VAC 3P US
  • Caudal: 0.2 to 83 L/min : Recirculation Pump, 0.2 to 22 L/min : Diafiltration Pump
  • Número de válvulas: up to 5 Diafiltration Inlets, up to 5 Permeates
  • Tipo de sensor: Pressure, Conductivity, PH, UV
  • Software: SciSoft, DeltaV, Wonderware, Siemens S7
  • Interfaz de comunicación: DCS/SCADA
  • Turn Over Package: Operations Manual, Major Component List, Major Component and Instrument Datasheets, Piping and Instrumentation Diagram, Material and Calibration Certificates, General, Arrangement Drawing, System Drawings (As Built), Electrical Schematic (or design document), Control System Enclosure Drawings, Control System Schematics (As Built), Control System Cabinet General Layout, Control System Terminal Block Layout, Material and Calibration Certificates for all fluid contact surfaces, etc., Blank and executed copies of purchased qualification documents such as FAT, SAT
  • Cumplimiento con especificaciones: 21 CFR Part 11 Compliant, Annex 11 option
Safety Warning

Descripción completa del producto

Parker’s years of industry experience in designing and building Tangential Flow Filtration (TFF) systems have allowed us to streamline the design and build process while enabling Parker to deliver configured systems with the same lead times as competitor’s standard products. Using a modular system design, components can be easily switched to fi t process specifications. Each component is independently validated and integrated using standard industry automation practices (S88). SciLog TFF Systems are also available as commercial off-the-shelf systems in standard low flow, medium flow, and high flow formats.Features and Benefits• Capable of processing at flow rates of 0.2-85 L/min depending on format• Operating pressure up to 60 PSI• Suitable for ultrafiltration (3kD-750kD) and microfiltration (750 kD- 0.2μm) applications• Diafiltration capabilities come standard• Recipe based control of process in either discrete steps or batch mode• Touch-screen HMI with intuitive graphical interface• Fully programmable alarms and interlocks• 21CFR Part 11 Ready• Easy integration into DCS/SCADA systems• Direct connection to scales and mixers or integration via DCS• User access level control via local or active directory• Minimizes retentate vessel size using batch fed concentration mode• Systems and manifolds designed in tandem to minimize hold up• Smallest footprint on the market

Documentos relacionados

×
Productos

687PDC
679945