Single-Use Conductivity Sensors - SciLog® SciCon® | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Tipo de conexión

Rango de tamaño del tubo

Índice de caudal máximo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Single-Use Conductivity Sensors - SciLog® SciCon®

Single-Use Conductivity Sensors - SciLog® SciCon®

SciLog® SciCon pre-calibrated single-use conductivity sensors are available in 5 sizes, pre-programmed and barcoded with a unique ID for full traceability and easy data collection. Calibration and identity data are stored on the sensor's chip.

Especificaciones técnicas

  • Marca: SciLog
  • División: Bioscience and Water Filtration Division
  • Industria: Pharmaceuticals
  • Aplicación: Conductivity Sensing
  • Tipo de productos: Single-Use Sensors and Monitors
  • Prestaciones: High Range: 10 to 200 mS Range (± 0.25 mS accuracy), Low Range: 0 to 100 µS Range (± 3 µS accuracy)
  • Serie del producto: SciCon Conductivity Sensors
  • Precisión: High Range: 10 to 200 mS range (± 0.25 mS accuracy), Low Range: 0 to 100 µS range (± 3 µS accuracy)
  • Materiales de fabricación: Medical Grade Polysulfone
  • Material en contacto con el fluido de paso: Animal-Free Compounds
  • Cumplimiento con especificaciones: USP Class VI, FDA 21 CRF 177.1520
  • Tipo de conexión: Luer, 3/8" Barb, 1/2" Barb, 3/4" Tri-Clover (TC), 1" Tri-Clover 'Ladish'
Safety Warning

Descripción completa del producto

The SciLog® SciCon combines temperature and conductivity sensing capabilities in a compact, single-use package. Each sensor is pre-programmed with a unique ID for easy traceability and data documentation when combined with the SciLog® SciDoc software. Factory calibration data is also stored on each sensor’s chip for out-of-box plug and play use.

Features & Benefits

• Each sensor is pre-calibrated and has a unique sensor ID making it NIST traceable and suitable for single-use GMP applications

• Validated for exposure to gamma irradiation, autoclave and sodium hydroxide sterilization

• Available in 5 different sizes for full scaleability throughout process development


SciCon conductivity sensors can increase the efficiency of downstream purification operations such as diafiltration and chromatography through accurate measurement of conductivity parameters. Measuring conductivity allows operators to monitor the progress of diafiltrations indicating when a target process stream conductivity has been met. Similarly, the conductivity of the solution also gives an indication of the progress of ion exchange or hydrophobic interaction chromatography steps.

In addition conductivity measurement provides a quantified review of filters being equilibrated prior to performing filtration, ensuring the readiness of the filter media as well as minimizing the quantity of buffer required during the flushing and equilibration process.

Documentos relacionados

×
Productos Tipo de productos Tipo de conexión Rango de tamaño del tubo Índice de caudal máximo
080-599PSX-5 Single-Use Sensor Luer ID 0.03" to 0.31" 1 LPM
080-594PSX-5 Single-Use Sensor 3/8" Barb ID 0.31" to 0.38" 8 LPM
080-595PSX-5 Single-Use Sensor 1/2" Barb ID 0.50 17 LPM
080-596PSX-5 Single-Use Sensor 3/4" Tri-Clover (TC) Tubing with 3/4" TC 31 LPM
080-597PSX-5 Single-Use Sensor 1" Tri-Clover 'Ladish' Tubing with 1" TC Ladish 60 LPM
080-590
080-594PSX-5-G
080-595PSX-5-G
080-596PSX-5-G
080-597PSX-5-G
080-599PSX-5-G

687PDC
679945