Fully Automated GMP Bioprocessing System – SciLog TFF Standard | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fully Automated GMP Bioprocessing System – SciLog TFF Standard

Fully Automated GMP Bioprocessing System – SciLog TFF Standard

The SciLog TFF Standard is a fully automated tangential flow filtration system with a pre-configured design to fit within a set range of process specifications.

Especificaciones técnicas

  • División: Bioscience and Water Filtration Division
  • Marca: SciLog
  • Industria: Pharmaceuticals, Biopharmaceuticals
  • Aplicación: Tangential Flow Filtration
  • Tecnología: Filtration, Process Control
  • Tipo de productos: Automated Single-Use System
  • Serie del producto: SciLog TFF
  • Tamaño: 30" L (76.2 cm) x 48.5" W (123.19 cm) : LOW/MEDIUM, 30" L (76.2 cm) x 58.5" W (148.59 cm) : HIGH
  • Voltaje de suministro eléctrico: 208 VAC 1P US, 208 VAC 3P US, 240 VAC 1P EU, 480 VAC 3P US
  • Caudal: 0.2 to 85 L/min (see system options for specific ranges)
  • Número de válvulas: 3 Automated Inlets, 2 Automated Outlets (1x recirculation + 1x final product)
  • Tipo de sensor: SciCon® II Conductivity Sensor x2, SciPres® II Pressure Sensor x3
  • Software: SciSoft, DeltaV, Wonderware, Siemens S7
  • Interfaz de comunicación: DCS/SCADA
  • Turn Over Package: Operations Manual, Major Component List, Major Component and Instrument Datasheets, Piping and Instrumentation Diagram, Material and Calibration Certificates, General Arrangement Drawing, System Drawings (As Built), Electrical Schematic (or design document), Control System Enclosure Drawings, Control System Schematics (As Built), Control System Cabinet General Layout, Control System Terminal Block Layout, Material and Calibration Certificates for all fluid contact surfaces, etc., Blank and executed copies of purchased qualification documents such as FAT, SAT
  • Cumplimiento con especificaciones: 21 CFR Part 11 Ready
Safety Warning

Descripción completa del producto

Parker’s years of industry experience in designing and building Tangential Flow Filtration systems have allowed us to streamline the design and build process. This enables Parker to deliver commercial off-the-shelf systems faster than our competitors. Parker has three standard TFF systems capable of feed flow rates of 0.25 L/min to 85 L/min, using either peristaltic or diaphragm feed pumps. By designing our manifolds in tandem with our systems we have minimized hold up volumes to maximize yield. The SciLog TFF is also capable of utilizing any brand of hollow fiber or cassette in a single use or reusable format.Features and Benefits• Capable of processing at flow rates of 0.2-85 L/min depending on format• Operating pressure up to 60 PSI• Suitable for ultrafiltration (3kD-750kD) and microfiltration (750 kD- 0.2um) applications and comes standard with diafiltration capabilities• Recipe based control of process in either discrete steps or batch mode• Touch-screen HMI with intuitive graphical interface• Fully programmable alarms and interlocks• 21CFR Part 11 Ready• Easy integration into DCS/SCADA systems• Direct connection to scales and mixers or integration via DSC• User access level control via local or active directory• Minimizes retentate vessel size using batch fed concertation mode• Smallest footprint on the market

Documentos relacionados

×
Productos

687PDC
679945