CR04-5/8-NC12.000-2C - FEP Corrugated Tubing | Parker NA

FEP Corrugated Tubing | #CR04-5/8-NC12.000-2C

CR04-5/8-NC12.000-2C

FEP Corrugated Tubing | #CR04-5/8-NC12.000-2C

FEP Corrugated Tubing is an extra flexible tubing with a bend radius almost 4x smaller than a smoothbore tube of the same size. It allows for tighter routings without kinking or reducing the inside diameter of the tube. Also available in PFA.


Especificaciones técnicas

  • Material de las tuberías: PFA
  • Longitud (pulg): 12
  • Temperatura máxima de servicio (F): 300
  • Tipo de productos: 5/8in., Corrugated
  • Cumplimiento con especificaciones: ASTM D3307 Type II, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Aplicación: Fluid Transfer, Instrumentation, Pharmaceutical, Robotics, Semiconductor, Vacuum Applications, Wet Bench, Instrumentation, Pharmaceutical, Robotics, Vacuum, Wet Bench, Semiconductor
  • Diámetro interior del tubo: n/a
  • Diámetro exterior del tubo: 0.938 inch, 23.8 mm
  • Presión de trabajo máxima: n/a
  • Presión de rotura máxima: n/a
  • Temperatura máxima de funcionamiento: 300 °F, 148 °C
  • Temperatura mínima de funcionamiento: -100 °F, -75 °C
  • Radio de curvatura mínimo: 5/16 inch, 7.94 mm
  • Conector compatible: Compression, Compress-Align®, TrueSeal™
  • Medio: Air, Chemicals, Water, Chemicals, Water
  • Color: Natural, Clear
  • Peso: Contact the Division lb/ft, Contact the Division kg/m
  • Material del tubo: PFA
  • Longitud por paquete: 0.305 m, 1 ft
  • Diámetro interior del manguito: 0.625 inch, 15.9 mm
  • Longitud del manguito: 1 inch, 25.4 mm
  • Color de la cubierta: n/a
  • Tamaño: 5/8 inch
Safety Warning

Información del artículo

Parker's FEP Corrugated Tubing is manufactured from FEP resin and is light weight, seamless and extremely clear, allowing operators to monitor any material passing through the tube.  The non-stick surface allows for easy cleaning and bacteria free transport of media.  Corrugated tubing differs from convoluted tubing because the corrugations can be extended or compressed without reducing flow, allowing you to shorten or lengthen the tube as you move through confined spaces. 





FEP Corrugated tubing, is often used as an electrical insulator or fluid conduit with robots that have flexible arms to deliver electrical wiring, air, or corrosive liquids.  In semiconductor applications, such as wafer machines, corrugated tubing is offered in a high purity PFA. 





Markets: 

• Instrumentation

• Semiconductor

• Material handling

• Pharmaceutical





Features/Benefits:

• Extremely flexible for easy routing

• Excellent flex life

• Non-stick surface for easy cleaning

• Chemically inert

• Available in FEP, PFA or High Purity PFA





Applications:

• Vacuum applications

• Robotic arms

• DNA sequencer

• Fluid transfer

• Wet bench





Certifications/Compliance:

• AMS 3653E

• VW1, UL-83

• FDA Compliant

• USP Class VI Compliant





Technical Specifications:

• Extruded from  virgin FEP (Fluorinated Ethylene Propylene), PFA (Perfluoroalkoxy) and High Purity PFA (High Purity Perfluoroalkoxy)

• Standard tubing is supplied in natural; additional colors are available on request

• Cuffing is available to create an attachable end for adding fittings or flanges; On cuffed pieces, the sizing of standard cuffs will be nominal size of the tubing purchased – refer to Catalog 4660 for additional information

• Corrugated tubing is also available in specialty configurations where corrugated and straight tubing run intermittently along the tube

• Stock packaging is random coils

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563