Transair® Drop Brackets for Stainless Steel Pipe | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Transair® Drop Brackets for Stainless Steel Pipe

Transair® Drop Brackets for Stainless Steel Pipe

Transair drop brackets for stainless steel pipe are designed for quick and easy installation into Transair stainless steel pipe. For maximum checmical compatability, these brackets are offered with EPDM or FKM seals.

Especificaciones técnicas

  • Rango de presión de vacío: 0.03 inch-Hg, 1 mbar
  • División: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Diámetro exterior de la tubería: 1-1/2 to 4 inch, 42 to 101 mm
  • Material de la junta: FKM or EPDM, FKM
  • Estilo de productos: NPT Quick Assembly Quick Feed Bracket
  • Presión de trabajo máxima: 145 psi, 10 bar
  • Temperatura mínima de funcionamiento: -4 °F, -20 °C
  • Temperatura máxima de funcionamiento: 194 °F, 90 °C
  • Aplicación: Compressed Air, Inert Gas, Vacuum, Process Water, Chemical transfer, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
Safety Warning

Descripción completa del producto

Transair Drop Brackets for stainless steel pipe make adding drop line to an existing stainless steel piping systems quick and easy. To install a drop bracket, you only need a drill and a Transair drill bit (dependent on the bracket being installed). For stainless steel pipe, drop brackets are only available in the saddle reducing bracket style. Connections from the drop bracket to the drop line need to be made with the applicable threaded adapter. For maximum chemical compatibility, these brackets are offered in either EPDM or FKM seals. The “full bore” design of Transair drop brackets paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.When installing the drop brackets, Parker suggests drilling the hole at the top of the pipe to prevent moisture and debris from entering the drop line. For full installation instructions, download our stainless steel catalog.Markets:•Automotive Assembly•Food & Beverage•Packaging•Industrial Plants•AerospaceFeatures/Benefits:•Quick connection technology•Modular & reusable•Corrosion resistant•Optimum flow rate•100% Recyclable•Faster installation•Lower installation costs•Immediate Pressurization •10-year warrantyApplications:•Compressed Air•Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)•Process Water•Chemical TransferMaximum Working Pressure: •145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)•100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)Maximum Operating Temperature: •194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Documentos relacionados

×
Productos

687PDC
687547