Transair® Wall Brackets for Stainless Steel Pipe | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Transair® Wall Brackets for Stainless Steel Pipe

Transair® Wall Brackets for Stainless Steel Pipe

Transair wall brackets for stainless steel pipe are designed for quick connection of tools and machinery to the supply line.

Especificaciones técnicas

  • División: Low Pressure Connectors Europe Division, Fluid System Connectors Division
  • Tipo de puerto: Female, NPT or BSP
  • Tamaño del puerto de drenaje: 1/4 inch
  • Tamaño de la rosca del puerto: 1/2 inch
  • Forma: Shape dependent on selection
  • Tipo de conexión: NPT, NPT or BSPP
  • Aplicación: Compressed Air, Inert Gas, Vacuum, Process Water, Chemical transfer, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
Safety Warning

Descripción completa del producto

Transair wall brackets for stainless steel pipe make connecting machinery or tools to the supply line quick and easy. These brackets are rated for use in compressed air, industrial/inert gas, process water, and chemical transfer applications. Parker offers a one (1), two (2), or three (3) port option to meet the needs/constraints of the environment. For superior chemical resistance, Parker offers a three (3) port 316L stainless steel wall bracket.

The “full bore” design of Transair wall brackets paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Threaded adapters are required to connect Transair drop brackets for stainless steel to drop lines.

Markets:
•Automotive Assembly
•Food & Beverage
•Packaging
•Industrial Plants
•Aerospace

Features/Benefits:
•Quick connection technology
•Modular & reusable
•Corrosion resistant
•Optimum flow rate
•100% Recyclable
•Faster installation
•Lower installation costs
•Immediate Pressurization
•10-year warranty

Applications:
•Compressed Air
•Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
•Process Water
•Chemical Transfer

Maximum Working Pressure:
•145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
•100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
•194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Documentos relacionados

×
Productos

687PDC
687547