PFA Gauge Protector (1/4 inch) – GP Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Type de raccordement

Dimension raccordement (po)

Orifice du manomètre

Manomètre

Matériau de l'écrou

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
PFA Gauge Protector (1/4 inch) – GP Series

PFA Gauge Protector (1/4 inch) – GP Series

PFA Gauge Protectors are designed for aggressive chemical applications, including ultra-high purity semiconductor applications. They are suitable for pressure, vacuum, and dual-range operation. Available with or without gauge (up to 160 psig).

Caractéristiques techniques

  • Type de raccord : Évasé
  • Matériau au contact du fluide de passage : PFA, PTFE modifié
  • Matériau non au contact du fluide de passage : PFA, PVDF, EPR (joint de vis de remplissage)
  • Pression nominale : 0 à 160 psig (11 bar) (Température ambiante)
  • Température ambiante maximale : 100 °C, 212 °F
  • Température ambiante minimale : -17 °C, 0 °F
  • Température maximale du fluide : 204 °C, 400 °F
  • Température minimale du fluide : -17 °C, 0 °F
Safety Warning

Description complète du produit

GP Series Fluoropolymer Gauge Protectors are designed for use in aggressive chemical distribution and handling systems, including ultra-high purity (UHP) semiconductor manufacturing applications. The gauge protectors feature a one-piece precision-machined diaphragm manufactured from modified PTFE, which provides higher flexural life when compared to conventional PTFE. These materials, coupled with PFA and PTFE wetted surfaces, afford the GP Series high cycle life and exceptional corrosion resistance at working pressures up to 160 psig.

PFA gauge protectors feature a tongue and groove diaphragm to body seal, which ensures leak-free operation and compatibility with a wide range of process media. They have a minimal dead volume down leg and can be fitted with factory-supplied gauges or customer-specified gauges upon request.

Parker PFA gauge protectors feature a full-flow design and can be fitted with multiple process port configurations, including FNPT, MNPT or Parlare end fittings.  The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The gauge protectors are suitable for pressure, vacuum, and/or dual range operation. For an inline configuration of the GP gauge protector, refer to the GPIL Series.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• PTFE and PFA wetted surfaces provide high flexural life and exceptional corrosion resistance
• Suitable for pressure, vacuum, and/or dual range operation.
• Fully functional from 0 to 160 psig
• Available with a variety of process port configurations, including Parflare end fittings
• Tongue and groove diaphragm to body seal provides barrier between operating fluid and isolation media
• Ambient temperature range: 0°F to +212° F (-17°C to +100° C)
• Fluid temperature range: 0°F to +400° F (-17°C to +204° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems
• Valve Manifold Boxes (VMBs)

Documents annexes

Literature and Reference Materials
GP Gauge Protector
×
Produits Type de raccordement Dimension raccordement (po) Orifice du manomètre Manomètre Matériau de l'écrou
GP-130-00 FNPT 1/4 1/4" FNPT NA NA
GP-530-00 MNPT 1/4 1/4" FNPT NA NA
GP-630-00 Flare 1/4 1/4" FNPT NA PVDF
GP-131-01 FNPT 1/4 1/4" FNPT 0-30 PSIG NA
GP-531-01 MNPT 1/4 1/4" FNPT 0-30 PSIG NA
GP-631-01 Flare 1/4 1/4" FNPT 0-30 PSIG PVDF
GP-131-02 FNPT 1/4 1/4" FNPT 0-60 PSIG NA
GP-531-02 MNPT 1/4 1/4" FNPT 0-60 PSIG NA
GP-631-02 Flare 1/4 1/4" FNPT 0-60 PSIG PVDF
GP-131-03 FNPT 1/4 1/4" FNPT 0-160 PSIG NA
GP-531-03 MNPT 1/4 1/4" FNPT 0-160 PSIG NA
GP-631-03 Flare 1/4 1/4" FNPT 0-160 PSIG PVDF

687PDC
938256