Manual Tube Deburrer, Instrumentation Tubing | Série de produits

Filtrer par

    Aucun filtre slectionn

D.E. tube (po)

D.E. tube (mm)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Manual Tube Deburrer, Instrumentation Tubing

Manual Tube Deburrer, Instrumentation Tubing

Parker's Manual Tube Deburrer Tool is designed to effectively deburrer instrumentation tubing. This tool is suitable for use with 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades from 1/4" to 2" (6 mm to 50 mm) O.D.

Caractéristiques techniques

  • Diamètre extérieur du tube : 6 to 40 mm, 12 to 50 mm, 1/4" - 11/4", 1/2" - 2" inch
  • Poids : 340 to 560 g
  • Application industrielle : Tube Fabrication
  • Diamètre extérieur maximal du tube : 50 mm
Safety Warning

Description complète du produit

Parker’s Instrumentation Tube Deburrer Tool is a compact, easy-to-use deburrering tool . This heavy duty deburrer and reaming tool is suitable for use with 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades from 1/4" to 2" (6 mm to 50 mm) O.D.
The tool features 45 cutting edges on its interior cone for fast and clean inner reaming and outer deburring/bevelling of tubing. The fluted body is shaped to fit comfortably in the palm of the hand. Just a quick twist of the wrist will deburr the O.D. or I.D. of the tube end.

Markets:
• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:
• Compact, Heavy Duty Design
• Designed for Instrumentation Tubing
• Replaceable cutting blades
• Large Handle/Body for quick turning


Applications:
• Tube Fitting Fabrication
• Tubing Systems

Documents annexes

Literature and Reference Materials
Parker Tube Fabricating Equipment--4190-TFE
×
Produits D.E. tube (po) D.E. tube (mm)
PT-D 1/4" - 11/4" 6 - 40 mm
PT-DL 1/2" - 2" 12 - 50 mm

687PDC
687516