PFX30-05-PFD - PFX30-05 UHP Hose - 43,645 psi | Australia & New Zealand

PFX30-05 UHP Hose - 43,645 psi | #PFX30-05-PFD

PFX30-05

PFX30-05 UHP Hose - 43,645 psi | #PFX30-05

Parker PFX30-05 is a 43,645 psi thermoplastic hose designed for waterejetting and water blast applications.


Technical Specifications

  • Notes: Polyurethane Cover
  • Specifications Met: DIN 1829-2
  • Design Factor: 2.3
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Maximum Operating Pressure: 3010 bar, 301 MPa, 43645 psi
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 11 inch, 280 mm
  • Media: Chemicals, Water
  • Weight: 0.64 lb/ft, 0.96 kg/m
  • Cover Color: Orange
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyurethane
  • Size: -5
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Outside Diameter: 18.7 mm, 0.736 inch
  • Compatible Fitting: 2X Series
  • Product Style: Single Line
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire

Item Information

Parker PFX30-05 Water Jetting Hose features a compact design to promote easy handling for operators and are used in high pressure water jetting applications. Features Parkers built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 43,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Compliant with DIN EN 1829-2
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
687563