Pioneer Agricultural, Connect Under Pressure Quick Couplers, Breakaway Sleeve (ISO 5675) - 8200 Series | Product Series

Filter by

    No filters selected

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer Agricultural, Connect Under Pressure Quick Couplers, Breakaway Sleeve (ISO 5675) - 8200 Series

Pioneer Agricultural, Connect Under Pressure Quick Couplers, Breakaway Sleeve (ISO 5675) - 8200 Series

Parker's connect under pressure, agricultural quick couplers and nipples are the farmers choice where fluid lines require fast and easy connection and disconnection, featuring a sleeve designed to accomodate bracket/bulkhead mounting.

Technical Specifications

  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Brand: Parker
  • Fitting Connection Type: Female Thread
  • Interchange Type: ISO 5675
  • Maximum Operating Temperature: 121 °C, 3000 °F
  • Vacuum Pressure Rating: No
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Specifications Met: ISO 5675
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Connect Under Pressure
  • Sleeve Type: Push-pull Breakaway
  • Lock Type: Locking Balls
  • Thread Size: 1/2 inch
  • Connection Type: 12
  • Plating Type: 12
  • Application: 12

Full Product Description

8200 Series Couplers (hydraulic) 3000 psi, connect with 8010 Series Nipples (ISO 5675, Pioneer male tips). Ball or poppet valve options.

Parker's 8200 Series are double shut-off, quick couplings that can connect under system pressure on the coupler side and residual pressure on the nipple side. The unique valve design allows connection while either or both the coupler and nipple are under pressure. Valves in both sides remain closed, opening only when system pressure has been relieved on the coupler body and then reapplied. This pressure sequence may be done with either an open center or a closed center hydraulic system that has a control valve.

Couplers have push to connect operation when the coupler is clamp or bracket / bulkhead mounted and are ideal for use in applications where a breakaway feature is desirable. Couplers are compatible with 5001-4 and 5006-4 breakaway clamps.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Port Ends: Female ORB, Female NPSF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture

Features/Benefits:
• Connect under system pressure on the coupler side and residual pressure on the nipple side
• One handed push to connect operation
• Push - pull breakaway sleeve allows coupler to disconnect in the case of an implement breakaway
• Clamp / bracket / bulkhead mountable
• Poppet or ball valve option
• Critical parts are hardened for durability
• Globally connects with Pioneer universal male tips (nipples) complying to ISO 5675

Applications:  
• Tractors
• Harvesters
• Implements
• Mid-sized agricultural equipment
• Agricultural attachments requiring breakaway

Related Documents

×
Products Connection Thread Size (inch)
8250-4 1/2 - 14
8250-15 3/4 - 16
8250-16 7/8 - 14

687463
687539