Gold Cup Port Connection Block | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Gold Cup Port Connection Block

Gold Cup Port Connection Block

The GOLD CUP® Port Connection Block is a machined rear casting for GOLD CUP hose connections. As a Genuine Parker replacement part, it ensures OEM quality and durability.

Especificações técnicas

  • Para tipo de fluido: Hydraulic Fluids
  • Pressão operacional: n/a
  • Deslocamento: n/a
  • Deslocamento máximo: n/a
  • Taxa de fluxo: n/a
  • Material do corpo: n/a
  • Mídia: Hydraulic Fluids
  • Taxa de fluxo máximo: n/a
  • Estilo do produto: Axial Piston Pump
  • Pressão máxima de operação: n/a
  • Tipo de bomba: Hydrostatic
  • Tipo de produto: Pumps
  • Tecnologia: Hydraulics

Descrição completa do produto

With OEM precision and quality, the GOLD CUP Port Connection Block offers machined rear casting for hose connections on the main body of your GOLD CUP hydrostatic transmission pump. As a Genuine Parker aftermarket part, this product helps maintain your variable displacement piston pump’s superior performance and rugged design.

At the Parker Hydraulic Pump and Power Systems Division, we engineer solutions to meet the extreme demands your application places on GOLD CUP components. We design each replacement Port Connection Block to perform in the toughest industries, requiring closed-loop control, high pressure and high power density.

Performance cannot be guaranteed when “gray” market parts from unknown and unproven manufacturers are used. The “Keep it REAL” benefits included with Genuine Parker parts assure that your pump will perform like new. With Genuine Parker, you get the most intimate product knowledge and our years of experience as a global manufacturer.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail

Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00 - Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation

687852
246579