Abso-Mate™ Pleated Melt Blown Filter Cartridges | All-Polypropylene, Absolute-Rated Design For Critical Process Fluids | #PAB100-20AE-SF


LOADING IMAGES
PAB100-20AE-SF

Abso-Mate™ Pleated Melt Blown Filter Cartridges | All-Polypropylene, Absolute-Rated Design For Critical Process Fluids | #PAB100-20AE-SF

Parker’s Abso-Mate™ Pleated Melt blown Filter Cartridges provide the ultimate in economical filtration for even the most critical process fluids. The proprietary melt blown media is rigidly controlled for reliable results time after time.


Technical Specifications

  • Micron Rating (µm): 10
  • Core Type: Natural Polypropylene
  • Special Options: None
  • End Cap Configuration: 226 O-ring/Fin
  • Seal Material: EPR
  • Length (inch): 20
  • Brand: Parker
  • Industry: Inks, paints and coatings
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated
  • Outside Diameter: 2-11/16 inch
  • End Cap Material: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Inside Diameter: 1-5/32 inch
  • Specifications Met: FDA
  • Flow Rate: 10.0 gal/min per 10 inch Max.
Safety Warning

Item Information

Parker’s Abso-Mate™ Filtration Cartridges provide the ultimate in economical filtration for even the most critical process fluids. The proprietary melt blown media is rigidly controlled for reliable results time after time. Abso-Mate cartridges are produced without adhesives that can potentially contaminate fluids.
Abso-Mate Pleated Cartridges are available in 0.2μm, 0.45μm, 1μm, 2μm, 5μm, 10μm, 20μm, 40μm, and 70μm absolute rated pore sizes.
Features/Benefits
• Absolute ratings for consistent and reliable performance (99.98%; ß = 5000)
• Back-washable media, reduces replacement maintenance and cartridge disposal costs
• Abso-Mate cartridges are non-fiber releasing and contain minimal extractables
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• One-piece construction eliminates bypass concerns on multi-length cartridge
• All-polypropylene construction offers wide chemical compatibility with most chemicals, acids, bases and solvents
• Fused construction and continuous lengths eliminate the need for adhesives and allow accurate bubble point integrity testing
• ISO9001 registered company
Applications
• Membrane Prefilter Filtration
• Chemicals Filtration
• Catalyst Recovery Filtration
• Precious Metal Recovery Filtration
• Waste Water Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945