681DB-16 - Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681 - 681DB | ParkerGB

Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681 - 681DB | #681DB-16

681DB-16

Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681 - 681DB | #681DB-16 OBSOLETE

This product is no longer available – please refer to the "Related Products” section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Cover Material: Flame-retardant synthetic rubber
  • Hose I.D. (size): -16
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Synthetic Rubber, Fire Retardant
  • Brand: Parker
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment, Transportation
  • Specifications Met: EN 45545 HL2 for R22 (internal) and R23 (external), EN 854, Type 2TE, ISO 15540 (FS-F-Fire Sleeve needed)
  • Compatible Fitting: 56 Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Low Pressure Hydraulics, Railway
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Outside Diameter: 1.354 inch, 34.4 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol), Coolants (Water-Glycol), Fuels (Crude & Fuel Oil), Fuels - Check fuel type with our catalogue chart., Lubricants (Grease), Petroleum Hydraulic Fluids (Crude Oil), Petroleum Hydraulic Fluids (Petroleum Base), Petroleum Hydraulic Fluids (Water-Oil Emulsions), Water
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Specialty Hose
  • Product Style: No-Skive 2TE
  • Maximum Operating Pressure: 580 psi, 4 MPa, 40 bar
  • Minimum Bend Radius: 150 mm, 5.906 inch
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 0.59 kg/m, 0.40 lb/ft
Safety Warning

Item Information

Parker's Low Pressure No-Skive hose 681 and 681DB offers one fibre braid No-Skive construction. The 681 is the ideal hose for all general low pressure hydraulic applications. Hose type 681DB with flame-retardant rubber cover is the preferred hose type for general medium pressure hydraulic applications around train vehicles. The Parker Low Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.
Markets:
• Industrial
• Mobile
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved
and safe combination and the highest quality and safety,
combined with the longest service life of the final product to
the end-users.
• Small bend radius for compact machine design.
• The hose type 681 is according to EN 854-2TE.
• Hose 681DB has a flame-retardant synthetic rubber cover
and is railway approved according to EN45545 HL2 for R22
(internal) and R23 (external and ISO15540 (FS-F fire sleeve
needed). 681DB is the ideal hose for all low pressure
hydraulic applications around railway vehicles.
• Complete No-Skive fitting technology across the full range of
medium pressure hoses providing simpler, quicker and safer
hose assembly.

Applications:
• Industrial
• Mobile
• Transportation

Parker's Low Pressures Hoses 681 and 681DB are available as complete hose assembly and compatible with 2-piece fittings for use with adjustable crimpers only (47 series nipple and 10064 series shell)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513