Data Link Adapter - USB-DLA | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Data Link Adapter - USB-DLA Data Link Adapter - USB-DLA

Data Link Adapter - USB-DLA OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Communication Interface: 1x CAN (J1939, J1708), 1x USB

Full Product Description

Parker’s USB Data Link Adapter (USB-DLA) is an adapter that provides a link between two different data networks or protocols. The USB-DLA provides the link between a PC and an automotive network. Information from the engine and transmission is converted into a format that a laptop can understand. The USB-DLA transfers data from your PC ports (USB) to vehicle ports (J1939, J1708).

The Data Link Adapter is sold in kit form. The purpose of the USB-DLA toolkit is to provide to the customer all of the necessary harnesses and adapters needed to link the USB-DLA to different networks or protocols. The USB-DLA kit is supplied in a high density polyethylene, blow-molded case. The kit includes cables to interface with either J1939, or J1587/1708 diagnostic ports. There are also cables for Deutsch or Cannon connector types commonly used in vehicle communication buses, “Y” adapters, CAN bus terminator, and a USB cable to connect the DLA to your laptop computer.

The USB-DLA is perfect for doing vehicle diagnostics or uploading applications to VMM or CM controller modules in any mobile vehicle electronic system.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All connections pre-wired in the USB-DLA mating harnesses and PC connectors
• Uses the standard RP1210 protocol to link between networks

Applications:
• Any mobile equipment or vehicle

Related Documents

×
Products Model Number
0779A06ECD USB-DLA

687854
936514