One-Way Check Valve, C Series Inline Hydraulic Valve | Parker

Colorflow Check Valve – C Series | Product Series

Filter by

    No filters selected

Media

Mounting Type

Configuration

Flow Direction

Flow Rate

Maximum Operating Pressure

Minimum Operating Temperature

Maximum Operating Temperature

Function

Maximum Flow Rate (gpm)

Connection Type

Connection Size

Body Material

Cracking Pressure (psi)

Seal Material

Actuation Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Colorflow Check Valve – C Series

Colorflow Check Valve – C Series

Parkers Colorflow C series hydraulic check valves offer superior construction and versatility with a variety of materials, sizes and ports. These one-way check valves are used in hydraulic and pneumatic applications in the mobile & industrial markets.

Technical Specifications

  • Brand: Colorflow
  • Configuration: In-Line
  • Function: Check
  • Connection Type: NPT, SAE, BSPT, BSPP
  • Connection Size: 1/8", 1/4", 3/8", #6 SAE, 1/2" #8 SAE, #10 SAE, 3/4", #12 SAE, 1", #16 SAE, 1 1 /4", #20 SAE, 1 1/2", #24 SAE, 2" #32 SAE inch
  • Body Material: Brass, Steel, Stainless Steel
  • Cracking Pressure: 5, 20, 65 psi
  • Seal Material: Nitrile, Flurocarbon
  • Flow Direction: Free flow in one direction, shut-off in reverse
  • Media: Hydraulic Oil and Air
  • Actuation Type: Mechnical
  • Maximum Flow Rate: 57, 95, 151, 265, 379, 19, 30, 11, 568, 19 L/min
  • Maximum Operating Pressure: 5000, 3000, 500, 2000 psi
  • Minimum Operating Temperature: -40, -15 °F, -40, -26 °C
  • Maximum Operating Temperature: 400, 250 °F, 205, 121 °C
  • Flow Rate: N/A
Safety Warning

Full Product Description

Parker’s C series hydraulic inline are one-way check valves that permit free flow in one direction, and dependable shut-off in the reverse direction.



The C Series Check Valve port options include ISO 6149, NPT, BSPP, BSPT and SAE. Parker offers superior brass, steel and stainless-steel check valves in a wide variety of sizes and ports. The steel C Series Check Valve comes standard with a black oxide finish.



Markets:

• Power Gen

• Machine Tools

• Factory automation

• Vehicle Assembly Facilities

• Molding

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Oil & Gas

• Machine tools

• Material Handling

• Mining

• Marine



Features/Benefits:

• Soft seat construction for low leakage

• Pressures up to 5,000 PSI

• Available in Brass, Steel and Stainless Steel

• Port sizes from 1/8 up to 2”



Applications:

• Accumulator circuits

• Tank line backpressure

• Power units

• Tank line backpressure

• High low pump circuits

Related Documents

×

687PDC
687505