Inline Needle Valves, Air & Oil Solenoid Needle Shut Off Valve N Series | Parker

Colorflow In-Line General Purpose Needle Valve – N Series | Product Series

Filter by

    No filters selected

Needle option

Maximum Flow Rate

Maximum Operating Pressure

Maximum Operating Temperature

Minimum Operating Temperature

Seal Material

Knob Option

Connection Type

Connection Size

Body Material

Actuation Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Colorflow In-Line General Purpose Needle Valve – N Series

Colorflow In-Line General Purpose Needle Valve – N Series

Parker's Colorflow N series hydraulic flow control, in-line needle valves meters flow in both directions or provides a reliable shut off. This needle valve flow control is used in air and oil applications and has standard and fine metering options.

Technical Specifications

  • Actuation Type: Manual
  • Seal Material: Nitrile, Fluorocarbon
  • Body Material: Brass, Steel, Stainless Steel
  • Product Style: Needle Valve
  • Connection Type: Female - Female
  • Maximum Flow Rate: 30, 57, 95, 151, 264, 11, 19 L/min, 8, 15, 25, 40, 70, 3, 5 gal/min
  • Maximum Operating Pressure: 5000, 2000, 500, 3000 psi
  • Maximum Operating Temperature: +250, +400 °F, +121, +205 °C
  • Minimum Operating Temperature: -40°, -15° °F, -40°, -26° °C
  • Mounting Type: Inline
  • Brand: Colorflow
  • Media: Hydraulic Oil and Air
Safety Warning

Full Product Description

Parker’s N series valve is a two-step needle that allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow and provides standard throttling adjustments.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Tamperproof option available
• Set screw locks the valve on a desired setting
• Port sizes available in 8 sizes from 1/8” to 1 1/4”
• Material offerings are brass, steel and stainless steel
• Port options include ISO 6149, NPT, BSPP, BSPT and SAE
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Showing 1 to 100 of 216 entries

687PDC
687505