In-line Push-to-Read Gauge Isolator Valve - GT Series | Parker NA

In-line Push-to-Read Gauge Isolator Valve - GT Series | Product Series

Filter by

    No filters selected

Port Size

Seal Material

Thread Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

In-line Push-to-Read Gauge Isolator Valve - GT Series

In-line Push-to-Read Gauge Isolator Valve - GT Series

Parker’s GT series valves isolate gages from damage and inaccurate readings caused by line pressure surges and hydraulic hammer.

Technical Specifications

  • Weight: 2.2 lb
  • Flow Rate: N/A
  • Connection Size: 1/4, SAE 4
  • Maximum Operating Temperature: +250, +400 °F
  • Maximum Flow Rate: N/A
  • Minimum Operating Temperature: -40, -15 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Connection Type: NPT, SAE, BSP
  • Maximum Pressure Setting: N/A
  • Seal Material: Nitrile, Fluorocarbn
  • Product Style: Push-to-Read Gauge Isolator Valve
  • Body Material: Steel
  • Maximum Operating Pressure: 3000 psi
  • Brand: Colorflow
  • Media: Oil
Safety Warning

Full Product Description

Parker’s GT Series valve has a push-to-read knob that delivers instant pressure to the gauge, yet isolates the gauge from the fluid line until the knob is pressed. When the knob is released, a spring-loaded spool closes instantly and drains all fluid from the gauge back into the reservoir.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Has a hardened steel spool
• Partial Snubbing action protects the gauge from surge
• Optional panel mount

Applications:
• Suitable for general hydraulic applications

Related Documents

×

687PDC
687505