Colorflow In-Line Precision Needle Valve – MV Series | Parker NA

Colorflow In-Line Precision Needle Valve – MV Series | Product Series

Filter by

    No filters selected

Mounting Style

Configuration

Connection Size

Maximum Flow Rate

Needle Type

Maximum Operating Pressure

Actuation Type

Minimum Operating Temperature

Function

Flow Rate

Body Material

Connection Type

Seal Material

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Colorflow In-Line Precision Needle Valve – MV Series

Colorflow In-Line Precision Needle Valve – MV Series

Parker’s Colorflow MV series valves is a high precision adjust needle valve that meters flow in both directions.

Technical Specifications

  • Actuation Type: Manual
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 3, 8, 0.5, 5, 2.8, 0.1, 15, 25, 40 g/min
  • Connection Size: 1/8, 1/4, 4, 3/8, 6, 1/2, 8, 1/2, 10, 12, 3/3. 1, 16
  • Needle Type: Standard; 30° Taper, Fine, Micro-fine
  • Configuration: Female- Female
  • Connection Type: NPT, SAE, BSPP, BSPT
  • Body Material: Brass, Steel
  • Mounting Style: In-line
  • Maximum Flow Rate: 95, 151, 11, 19, 30, 57 L/min, 25, 40, 3, 5, 8, 15 gal/min
  • Maximum Operating Pressure: 5000, 6000, 3000, 2000 psi, 345, 413, 207, 140 bar
  • Maximum Operating Temperature: +250, +302, +400 °F, -40, +150, +250 °C
  • Minimum Operating Temperature: -40°, -58°, -15° °F, +121°, -50°, -26° °C
  • Brand: Colorflow
Safety Warning

Full Product Description

Parker’s Colorflow MV series valves allow extremely close control of fluids used in actuating and governing equipment. The needle allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow, and provides standard throttling adjustment.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Port options include NPT and SAE
• Material offerings are brass and steel
• Available in an in-line or right angle style
• Port sizes are available in 7 sizes from 1/8” to 1”
• MVK mounting kits make panel mounting simple
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×

687PDC
687505