Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s Colorflow PC*M series in-line pressure compensated valves regulate flow at a selected rate within 5% regardless of fluctuations in inlet and outlet flow. This hydraulic flow control valve can be used within a variety of applications.
Parker’s PC*M Pressure Compensated Flow Control metering valve comes with an adjustable needle providing hydraulic pressure control. The adjustable setting on the flow regulator valve can be secured with a standard set screw or a thumbscrew option that does not require additional tools. Available as steel and stainless-steel flow control valves.
Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities
Features/Benefits:
• Port options include NPT and SAE
• Available with reverse flow check
• Port sizes available in 6 sizes from ¼” to 1 ¼”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting
• Set screw locks the valve on a desired setting
Applications:
• Suitable for general hydraulic applications
Compliance, Certifications & Safety |
---|
Hydraulic Valve Division Safety Guide |
Product Demos & Tutorials |
---|
Colorflow General Installation Guidelines |
HVS ColorFlow Valve Installation |
Products | Connection Size | Connection Type | Maximum Operating Pressure | Maximum Flow Rate | Mounting Type |
---|---|---|---|---|---|
PCCM1020SF | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020SF-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020ST | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020ST-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020S-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1200S | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200SF | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200SF-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200ST | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200ST-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200S-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1220S | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220SF | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220SF-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220ST | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220ST-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220S-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1600S | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1600SF | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1600SF-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1600S-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1620S | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM1620SF | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM1620SF-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM1620S-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM2000S | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM2000SF | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM2000SF-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM2000S-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM400S | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400SF | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400SF-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400ST | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400ST-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400S-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM600S | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SF-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SS | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SSF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600ST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600ST-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600S-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM620S | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620SF | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620SF-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620ST | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620ST-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620S-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM800S | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SF-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SS | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SSF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800ST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800ST-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800S-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM820S | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820SF | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820SF-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820ST | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820ST-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820S-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM1020S | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020SF | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020SF-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020SS | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020ST | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020ST-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020S-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1200S | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200SF | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200SF-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200ST | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200ST-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1220S | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220SF | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220SF-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220ST | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220ST-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220S-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1600S | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1600SF | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1600SF-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1600S-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1620S | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM1620SF | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM1620SF-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM1620S-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM2000S | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM2000SF | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM2000SF-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM2000S-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM400S | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400SF | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400SF-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400ST | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400ST-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400S-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM600S | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SF-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SS | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SSF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600ST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600ST-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600S-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM620S | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620SF | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620SF-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620ST | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620ST-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620S-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM800S | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SF-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SS | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SSF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800ST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800ST-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800S-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM820S | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820SF | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820SF-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820ST | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820ST-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820S-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
9PCCM1200S | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200SF | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200SF-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200ST | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200ST-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200S-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1600S | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM1600SF | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM1600SF-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM1600S-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM400S | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400SF | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400SF-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400ST | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400ST-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400S-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM600S | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SF-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SS | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SSF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600ST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600ST-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600S-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM800S | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SF-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SS | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SSF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800ST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800ST-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800S-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM1200S | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200SF | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200SF-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200ST | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200ST-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200S-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1600S | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM1600SF | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM1600SF-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM1600S-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM400S | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400SF | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400SF-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400ST | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400ST-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400S-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM600S | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SF-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SS | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SSF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600ST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600ST-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600S-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM800S | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SF-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SS | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SSF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800ST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800ST-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800S-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
PCCM1020S | 10 SAE | SAE | 3000 PSI | 15 | In-line |