1EC48-6-4 - Medium Pressure Parkrimp No-Skive Fittings - 48 Series | Parker NA

Medium Pressure Parkrimp No-Skive Fittings - 48 Series | #1EC48-6-4

Click to View CAD Model
1EC48-6-4

Medium Pressure Parkrimp No-Skive Fittings - 48 Series | #1EC48-6-4

Parker Parkrimp Medium Pressure Fittings - 48 Series - are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers.


Technical Specifications

  • Shape: Elbow 90°
  • Port Type: DKOR
  • Body Material: Steel
  • Connection 2 Type: Female BSP Parallel Pipe - Swivel (60° Cone)
  • Product Style: -
  • Hose Inside Diameter: -4
  • Port Size: 3/8"
  • For Fluid Type: Hydraulic Fluids, Mineral Hydraulic Oil, Coolants (Water-Glycol), Air, Water
  • Connection 2 Type: Female, BSP Parallel Pipe, Swivel, 60° Cone
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Maximum Operating Pressure: 450 bar, 45.0 MPa
  • Shape: Elbow 90°
  • Hex Size: 22 mm (see drawing legend W)
  • Application: Hydraulics
  • Product Type: Hose Fittings
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: 3/8"-19 inch Thread
  • Connection 1 Size: 6.4 mm Hose I.D., 1/4 inch Hose I.D., -4 (Size)
  • Port Type: DKOR
  • Division: Polymer Hose Division Europe
  • Body Material: Steel
  • Specifications Met: BS 5200, ISO 12151-6
  • Fitting Length: 51 mm (see drawing legend A)
  • Connection Length: 28 mm (see drawing legend B)
  • Drop Length: 27 mm (see drawing legend E)
Safety Warning

Item Information

Parker's Parkrimp No-Skive medium pressure fittings 48 series are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Parkrimp crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. 48 series fittings have chromium-6-free plating and are used with Parker wire braided hydraulic hoses such as Global Core with standard, tough or super tough cover, Elite No-Skive with standard, tough or super tough cover, No-Skive Compact water cleaning hoses, No-Skive Compact Rail Hoses with fire retardant cover, hydraulic hoses according EN 853 1SN / SAE 100R1AT, EN 853 2SN / SAE100R2AT, suction and return hoses according SAE 100R4, and a lot more.
Parker Hannifin also meets the requirements of SAE J1273 and ISO 17165-2, which pay particular attention to matching the hose with the fittings and to their compatibility proven by the manufacturer.

Markets:
· Construction Equipment
· Injection Moulding
· Transportation
· Forestry and Agriculture
· Materials Handling
· Pulp and Paper  

Features / Benefits:
·  Matched hose und fitting system guarantees an approved and safe combination
  and the highest quality and safety combined with the longest service life of the final
  product to the end-users.  
· No-Skive technology offers the easiest and most efficient and safe production
  process to the assemblers.

Applications:
· All construction equipment machines
· Large injection moulding machines   
· Agriculture and forestry machines  
· Container handling machines
· High pressure cleaners
· Paper machines

Parker Parkrimp medium pressure fittings - 48 series are compatible with the following hoses:
· 301SN, 301TC
· 304
· 387, 387TC and 387ST
· 421SN, 421RH
· 426 and 436
· 441 and 441RH
· 451TC
· 461LT
· 462, 462CLF, 462TC and 462ST
· 471TC
· 477 and 477ST
· 487, 487TC and 487ST
· 493
· 811

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513