UHP Metal Gasket Face Seal Fitting (sizes up to 1 inch) – VacuSeal™ | #4-4 V1W-SSV


LOADING IMAGES
4-4 V1W-SSV

UHP Metal Gasket Face Seal Fitting (sizes up to 1 inch) – VacuSeal™ | #4-4 V1W-SSV

VacuSeal™ Face Seal Fittings are designed for ultra-high purity gas distribution systems. The fittings offer excellent reliability and leak integrity and are ideal for use in semiconductor manufacturing applications where cleanliness is critical.


Technical Specifications

  • Connection 3 Size (inch): NA
  • Product Type: VacuSeal™ Glands
  • Connection 2 Size (inch): 1/4"
  • Connection Style: VacuSeal™ Metal Gasket
  • Connection 4 Size (inch): NA
  • Connection 2 Size (mm): NA
  • Connection Size (inch): 1/4"
  • Body Material: 316L VIM/VAR
  • Configuration: Socket Weld
  • Overall Length: NA
  • Connection 2 Style: Socket Weld
  • Connection 3 Style: NA
  • Connection 4 Style: NA
  • Options: NA
  • Product Type: Glands, Bodies, Welded Assembly, Welded Modules, Gaskets, Nuts, Caps, Plugs,
  • Body Material: Glands, Bodies, Nuts: 316, 316L, 316L VAR, 316L VIM/VAR Stainless Steel Gaskets: Nickel, Stainless Steel, Kel-F®, Teflon®
  • Connection Size: up to 1 in.; 6 to 18 mm
  • Connection Type: Tube Buttweld, Automatic Tube Buttweld, Socket Weld, NPT, A-lok, straight thread
  • Operating Temperature: up to 1000 (537°C) °F
  • Pressure Rating: up to 9000 psi, up to 620 bar
Safety Warning

Item Information

VacuSeal™ Metal Gasket Face Seal Fittings provide extremely high leak integrity, making them suitable for use in critical applications where ultra-high purity conditions are required, such as semiconductor tool hook-ups, valve manifold boxes (VMBs), and gas distribution systems. The fittings feature a mating gasket and toroid design, creating a metal-to-metal seal and affording leak-free service from vacuum up to 9000 psig.

VacuSeal™ fittings range from 1/8 to 1 inch in size and come available in a variety of body and gland configurations. They are fabricated in a Class 100 cleanroom from Veriflo’s proprietary Vericlean™ low sulfur, 316L stainless steel. The standard 5 Ra, electropolished wetted surface finish reduces entrapment areas while offering exceptional corrosion resistance. Glands are available in high-purity nickel and Hastelloy C-22® to ensure performance and reliability in extremely corrosive applications.

VacuSeal™ fittings are designed to work with flat and Verfilo’s TorqTite™ self-aligning face seal gaskets, which require no tools for installation and eliminate component loosening due to thermocycling and vibration. TorqTite™ also ensures sealing, even on damaged toroids and allows for the application of extremely high torque without risk of damage to the sealing surface. This, coupled with the VacuSeal™ fittings’ ultra-high purity materials of construction, minimizes particle generation and ensures leak integrity in wafer manufacturing operations where cleanliness is of the utmost importance.

All VacuSeal™ fittings are Helium leak tested to ensure performance and reliability in demanding UHP applications.

Markets:
• Semiconductor
• Tool Fab
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Semiconductor Fab Gas Distribution Systems
• Semiconductor Tools
• Tool Hook-ups
• Gas Cabinets
• Valve Manifold Boxes (VMB)

Features/Benefits:
• Two leak test ports for easy leak testing
• Leak rate: ≤1 x 10-9 STD scc/sec He
• 5 Ra internal electropolish surface finish
• Female nuts are silver-plated with an enhanced plating process for aggressive chemical processes used in cleaning, electropolishing and passivation
• Non-rotational female nut prevents transmission of torque during make-up and therefore minimizes twist of componentry, which causes stress concentration
• Anti-galling female nut ensures consistent makeup without plating or lubrication.
• Patented TorqTite™ gasket initially contacts on the inner taper, radially forcing out any entrapped contaminants
• Heat code on gland provides raw material traceability
• No axial clearance is needed to remove components from a system
• Smooth transition into the internal diameter minimizes entrapment areas


Hastelloy C-22® is a registered trademark of Haynes International, Inc.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256