Pilot hose - Hydraulic, Low pressure hose | #401-5


LOADING IMAGES
401-5

Pilot hose - Hydraulic, Low pressure hose | #401-5

Pilot hose is Parker propreitory design. It’s a one wire braid hose to meet global industry standards.


Technical Specifications

  • Hose I.D. (mm): 7.9
  • Weight: 0.18 kg/m
  • Maximum Operating Temperature: 120 °C
  • Minimum Operating Temperature: -40 °C
  • Application: Engine
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Inside Diameter: 5/16 inch
  • Outside Diameter: 13.1 mm
  • Maximum Operating Pressure: 1740 psi
  • Minimum Bend Radius: 60 mm
Safety Warning

Item Information

Pilot hose is Parker propreitory design hose manufactured to strict international quality in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards.The hose is with one wire braid and abrasion, ozone resistant cover and can be used in varied cliamtic conditions. With the excellent quality and flexibility, it offers a long service life and a wide range of fluid compatibility to meet the requirements in low pressure applications.

Markets:
•Earth Moving
•Construction Machines
•Industrial Hydraulics

Features/Benefits:
•The hose is with one wire braid and abrasion, ozone resistant cover.
•To use in tighter routing areas, can be used in varied cliamtic conditions.

Applications:
•Low Pressure Lines With Installation Constraints, Ideal For Engine Compartments.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287