4LFE6-2-2 - FULFLO FE MULTI-CARTRIDGE FILTER VESSEL | CARBON STEEL, 304L & 316L STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID/GAS FILTRATION | Parker NA

FULFLO FE MULTI-CARTRIDGE FILTER VESSEL | CARBON STEEL, 304L & 316L STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID/GAS FILTRATION | #4LFE6-2-2

4LFE6-2-2

FULFLO FE MULTI-CARTRIDGE FILTER VESSEL | CARBON STEEL, 304L & 316L STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID/GAS FILTRATION | #4LFE6-2-2

Fulflo FE multi-cartridge filter vessels meet a broad range of liquid & gas applications.


Technical Specifications

  • Connection Size (inch): 2
  • Materials of Construction: 304L Stainless Steel
  • Quantity: 6 cartridges
  • Connection Type: NPT
  • Length: 20 inch cartridge
  • Options: Zinc plated carbon steel legs
  • Industry: Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Stainless Steel
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Materials of Construction: 304L Stainless Steel
  • Specifications Met: ASME Sec. VIII, Div. 1, UM stamp
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 450 °F
  • Flow Rate: 60 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Item Information

Fulflo® FE multi-cartridge filter vessels meet a broad range of liquid and gas filtration applications. It comes with standard zinc plated bolts and legs for corrosion resistance but is also offered with stainless steel options. Wall mounting brackets are available as well. The FE filter vessels accommodate Double-Open-End (DOE) and Single-Open-End (SOE) filter cartridges in 10 in., 20 in., and 30 in. lengths.
Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing
• Swing bolts with eyenuts for fast, easy opening and closing of cover
• Dual purpose cartridge seats for use with DOE and 2-222 O-ring SOE cartridges
• ASME Code UM stamp is standard (U stamp is optional)
• Threaded vent & drain connections
• Adjustable leg height
• Threaded or flanged inlet and outlet
• Side inlet cover opens without disconnecting piping
• Side inlet, bottom outlet, and crevice-free welded design provide a smooth interior for easy wash-out and cleaning
• Available in carbon steel, 304L & 316L stainless steel
Applications
• Portable Water Filtration
• Process Water Filtration
• Coatings Filtration
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106