6M24C2-OP - Cone and Thread Adapters and Couplings | Parker NA

Cone and Thread Adapters and Couplings | #6M24C2-OP

6M24C2-OP

Cone and Thread Adapters and Couplings | #6M24C2-OP

Male/Female Adapters create system flexibility by providing a one piece fitting with two different end connections.


Technical Specifications

  • Connection 2 Size: 1/4"
  • Connection 1 Size: 1/8"
  • Body Style: Male/Female Adapters
  • Connection 1 Style: SpeedBite
  • Connection 2 Type: SpeedBite
  • Materials of Construction: Stainless Steel AISI 316
  • Maximum Working Pressure (psi): 15000 psi
  • Connection 1 Size: 1/8 inch
  • Connection 2 Size: 1/4 inch, SpeedBite
  • Connection 1 Type: SpeedBite
  • Connection 2 Type: SpeedBite
  • Maximum Operating Pressure: 15000 psi
  • Materials of Construction: Stainless Steel AISI 316
  • Body Style: Male/Female Adapters
Safety Warning

Item Information

Parker Autoclave's Cone and Thread Adapters and Couplings are designed for use with Parker Autoclave medium and high pressure tubing. These Adapters and Couplings are rated up from 15,000 PSI (1035 BAR) up to 150,000 PSI (10342 BAR). The male /female Adapters are designed to adapt a female connec¬tion to another size and/or type of connection without the need for additional couplings. In selecting an adapter involving two different sized connections, the larger connection should be on the male end where it is possible to maximize the mechani¬cal strength of the adapter.
The Couplings are manufactured to permit the joining of any combina¬tion of standard size tubing or tubing and standard pipe with female-to-female couplings. The pressure rating of Parker Autoclave Couplings is based on the lower rated connection used.

NOTE: NPT threads must be sealed using a high quality PTFE tape and/or PTFE paste product. Refer to thread sealant manufacturer’s instructions on how to apply thread sealant. Sealing performance may vary based on many factors such as pressure, temperature, media, thread quality, thread material, proper thread engagement and proper use of thread sealant. Customer should limit the number of times an NPT fitting is assembled and disassembled because thread deformation during assembly will
result in deteriorating seal quality over time. When using only PTFE tape, consider using thread lubrication to prevent galling of mating parts

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical
• Power


Features:
• Working pressures to 150,000 psi (10342 bar)
• Tubing sizes are 1/8”, 1/4", 3/8", 5/16”, 9/16", 3/4", and 1-1/2"
• Connections include Speed Bite, C&T Medium and High Pressure , and NPT
• Weep holes for safety and leak detection
• Fittings manufactured from cold worked 316 stainless steel
• Available in special materials

Applications:
• Test Panels
• Offshore Skid Panels
• Chemical Injection
• Specialty High Pressure Gas Systems
• Research Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516