8-6 MHM-SSV .049 .035-PE - MiniButtweld™ Ultra-High Purity Tube Buttweld Fitting | Parker NA

MiniButtweld™ Ultra-High Purity Tube Buttweld Fitting | #8-6 MHM-SSV .049 .035-PE

8-6 MHM-SSV .049 .035-PE

MiniButtweld™ Ultra-High Purity Tube Buttweld Fitting | #8-6 MHM-SSV .049 .035-PE

MiniButtweld™ Fittings, optimized for use with orbital welding systems, are designed for use in UHP tubing systems. The fittings are highly compact and features a unique wetted surface enhancement that prevents outgassing, inhibits corrosion.


Technical Specifications

  • Connection 4 Size (mm): NA
  • Connection 3 Size (inch): NA
  • Connection 3 Size (mm): NA
  • Connection 4 Size (inch): NA
  • Connection 2 Size (inch): 3/8 in.
  • Connection Size (inch): 1/2 in.
  • Connection 2 Size (mm): NA
  • Configuration: Reducing Union
  • Body Material: 316L VIM/VAR
  • Connection Size (mm): NA
  • Tube Length (inch): NA
  • Options: Electropolish
  • Configuration: Straights, Elbows, Tribows, Tees, Crosses, reducers, adapters
  • Body Material: 316L VIM/VAR Stainless Steel
  • Connection Size: 1/8 to 1/2 in., 6mm
  • Operating Temperature: up to 482 (250°C) °F
  • Pressure Rating: up to 8,500 (580 bar) psi
Safety Warning

Item Information

Parker Veriflo division MiniButtweld™ Fittings are designed for ultra-high purity applications that require the performance and reliability of a welded tubing system. The fittings unique machining and surface enhancement prevents outgassing, inhibits corrosion, and enables installation with orbital TIG (tungsten/inert gas) welding equipment. As a result, MiniButtweld™ fittings are the go-to option for quick and easy fabrication of welded gas distribution systems.

MiniButtweld™ fittings range from 1/8 to 1/2 inch in size and come available in a variety of body configurations for use in any scenario (straight unions, tees, 90° elbows, crosses). They are specially cleaned and fabricated in a Class 100 cleanroom from Veriflo’s proprietary Vericlean™ 316L stainless steel. The 5 microinch Ra internal electropolish surface finish, provides MiniButtweld™ fittings with high corrosion resistance, and extreme cleanliness that exceeds the demands of the most stringent semicondcutor processing requirements.

The fittings’ bore diameters are matched in all sizes; thus, effectively eliminating turbulent flow, dead zones, and the risk of particle entrapment. Creation of a smoother, corrosion inhibiting flow path ensures optimal performance for any gas distribution system.

Markets:
• Semiconductor
• Tool Fab
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Semiconductor Fab Gas Distribution Systems
• Semiconductor Tools
• Tool Hook-ups
• Gas Cabinets
• Valve Manifold Boxes (VMB)
• Tubing Systems

Features/Benefits:
• Unique surface enhancement that prevents outgassing, inhibits corrosion, and allows for use with orbital welding systems
• Smooth transition into the internal diameter minimizes entrapment areas
• Fabricated in Class 100 cleanroom from low sulfur Vericlean 316L stainless steel
• Highly compact design allows for bending and coupling in tight spaces
• 5 Ra internal electropolish surface finish
• Permanently heat code marked; traceable to original mill certificate of test
• Available in a variety of body configurations

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256