930AOPLP1NCSFSFM - Ultra-High Purity (UHP) Low Flow, Low Pressure Diaphragm Valve – 930 Series | Parker NA

Ultra-High Purity (UHP) Low Flow, Low Pressure Diaphragm Valve – 930 Series | #930AOPLP1NCSFSFM

930AOPLP1NCSFSFM

Ultra-High Purity (UHP) Low Flow, Low Pressure Diaphragm Valve – 930 Series | #930AOPLP1NCSFSFM

The 930 Series provides excellent reliability, leak integrity, and cleanliness making it ideal for use in UHP semiconductor applications needing flow capacities up to 0.30 Cv and operating pressures up to 300 psig.


Technical Specifications

  • Flow Coefficient: 0.3
  • Maximum Operating Pressure: 125 psig
  • Actuation Type: Air Operated, Normally Closed with Tube Fitting (1/8" Tube O.D.)
  • Outlet Connection: 1/4" Face Seal, Male
  • Inlet Connection: 1/4" Face Seal, Female
  • Body Material: VeriClean 316L Stainless Steel
  • Diaphragm Material: Elgiloy, equivalent
  • Seat Material: PCTFE (std), PEEK, Vespel
  • Cap Material: 17-4 Stainless Steel
  • Nut Material: 316L Stainless Steel
  • Housing Material: Anodized Aluminum
  • Proof Pressure: 188 psig (13 barg) (AOPLP, G)
    450 psig (31 barg) (AOPMP, K, L, I, M, S)
  • Burst Pressure: 375 psig (26 barg) (AOPLP, G)
    900 psig (62 barg) (AOPMP, K, L, I, M, S)
  • Flow Rate: Cv: 0.3 (AOP), 0.22 (Lever)
  • Internal Leak Rate: ≤ 1 x 10¯9 scc/sec He
  • External Leak Rate: ≤ 2 x 10¯10 scc/sec He
  • Volume: 2.64 cm3
  • Weight: 0.8 kg, 1.75 lb
  • Switch Option: Single Pole, Single Throw (SPST)
    Momentary Action, Non-Adjustable
  • Input Voltage: 1/4 amp at 115 vac (normally closed) (AOPLPLSC, AOPMPLSC)
    1/2 amp at 115 vac (normally open) (AOPLPLSO, AOPMPLSO)
  • Lead Length: 7 inch
  • Electrical Connection: 1/8" strip tinned ends, 26 AWG, UL Style 1061, equal twisted pair
  • Maximum Inlet Pressure Rating: 125 psig (AOPLP, G) | 300 psig (AOPMP, K, L, I, M, S) psig, 8.6 barg (AOPLP, G) | 20.7 barg (AOPMP, K, L, I, M, S) barg
  • Actuation Pressure: 75 psig nominal (5 barg)
  • Bake Out Temperature: 250°F in the open position °F, in the open position: 121 °C
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: -40 °C, -40 °F
Safety Warning

Item Information

The Parker 930 Series stainless steel body diaphragm valve offers excellent leak integrity, high cycle life, and low particle generation making it ideal for use in UHP semiconductor applications.



The 930 Series’ thread-less and spring-less design minimizes particle generation and entrapment areas for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life over millions of cycles. All wetted components are manufactured from specialty metals to provide exceptional corrosion resistance and leak integrity. The internally electropolished VeriClean™ 316L stainless steel body and high strength Cobalt based alloy diaphragm allow it to surpass the industry standard Semi F20 specification. The variety of available seat materials: PCTFE, PEEK® and Vespel® to allow the 930 series to operate at many different temperatures and with a wide range of process fluids.  These materials combined with the exacting design features afford the 930 Series extreme corrosion resistance and maximum cycle life at inlet pressures up to 300 psig.



All 930 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.



Markets:

• Semiconductor

• Analytical Laboratory

• Pharmaceutical

• BioPharm

• Aerospace

• Industrial



Applications:

• Corrosive and specialty gases

• Semiconductor Tools

• Tool Hook-ups

• Gas Cabinets

• Valve Manifold Boxes (VMB)



Features/Benefits:

• 5 micro inch (Ra) electropolish surface finish on wetted surfaces

• High cycle life (including corrosive service)

• Internally springless and threadless design minimizes particle generation and gas entrapment

• Variety of configurations offered in air-operated and manual

• Fully functional from vacuum to 300 psig

• Internal leak rate: ≤ 1 x 10-9 scc/sec He

• External leak rate: ≤ 2 x 10-10 scc/sec He

• 75 psig nominal AOP actuation pressure



VeriClean – TM Parker Hannifin Corporation, Veriflo Division

Vespel – TM DuPont Performance Elastomers L.L.C.

Peek – TM Victrex plc.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256