Gauge Valve,High Pressure - MPGV Series | #9HF-MPGV-BN-SS


LOADING IMAGES
9HF-MPGV-BN-SS

Gauge Valve,High Pressure - MPGV Series | #9HF-MPGV-BN-SS

MPGV Series Gauge Valves are designed for reliable shut-off service at a maximum working pressure of 30000 psi (2068 bar) with high pressure female end connections.


Technical Specifications

  • Connection: 9/16" High Pressure Male
  • Maximum Working Pressure (psi): 30000
  • Seal Material: Nitrile Rubber
  • Connection Size: 9/16 inch, High Pressure Male
  • Maximum Operating Pressure: 30000 psi
  • Seal Material: Nitrile Rubber
Safety Warning

Item Information

Parker’s MPGV Series Gauge Valves are designed for systems up to 30,000 PSI. These 316 stainless steel barstock gauge valves are used to control flow by shut off, regulation, and diversion in all high pressure hydraulic and pneumatic systems. A gauge valve will increase the life of a system’s pressure gauge by providing isolation when not in use (being read). Parker Gauge Valves offer the installer packing below the threads and a two piece, non-rotating stem to increase the valves cycle life over basic gauge valves.


Markets:

• Power
• Chemical/Petrochemical
• Offshore

Features/Benefits:
• One inlet, three outlet ports
• Metal-to-metal bubble tight shut-off
• Packing below stem threads
• Two piece non-rotating stem on standard valves

Applications:
• Sample Lines
• Instrumentation Calibration
• Hydraulic systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516