B10-3/4BSD - FULFLO B SINGLE CARTRIDGE FILTER VESSELS | CARBON STEEL NON ASME CODE DESIGN FOR LIQUID, AIR & GAS FILTRATION | Parker NA

FULFLO B SINGLE CARTRIDGE FILTER VESSELS | CARBON STEEL NON ASME CODE DESIGN FOR LIQUID, AIR & GAS FILTRATION | #B10-3/4BSD

B10-3/4BSD

FULFLO B SINGLE CARTRIDGE FILTER VESSELS | CARBON STEEL NON ASME CODE DESIGN FOR LIQUID, AIR & GAS FILTRATION | #B10-3/4BSD

Fulflo B single cartridge filter vessels have a carbon steel, non ASME code design for liquid and air/gas industrial applications with duplex and single cartidge configurations.


Technical Specifications

  • Seal Type: Bracketed Head / Spring Loaded Seal / Drain
  • Type/Configuration: Liquid Single - Carbon Steel
  • Connection Size: 3/4-inch NPT
  • Length (inch): 10
  • Industry: Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Carbon Steel
  • Filter Construction: Vessel/Housing
  • Kits Included: 1 cartridge
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 100 psi at 250°F, 6.9 bar at 250°F
  • Flow Rate: 5 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Item Information

The Fulflo B single cartridge filter vessel comes in a variety of configurations to fit your specific liquid, air and gas filtration application. The Fulflo B filter vessels feature a single center bolt for quick cartridge changing and in-line connections for easy installation.
Duplex filter vessels permit independent or parallel shell operation. In addition, they offer the advantage of continuous service because one can be serviced while the other is operating. Manifold filter vessels work simultaneously in parallel shells to provide higher flow rates with less pressure drop than single-shell models.
Air and gas single-shell filter vessel models feature in-line pipe connections for easy installation, and aluminum baffle sleeve deflectors for two-stage moisture removal.
Features/Benefits
• Single center bolt for quick cartridge change
• In-line pipe connection for easy installation
• Optional integrally cast brackets for easy mounting
• Drains and vents standard on all models
• Standard Buna-N closure gasket material with optional Viton®, Neoprene and fluoropolymer gaskets available
• Spring-loaded bottom seats for positive cartridge sealing
• Duplex vessels for continuous service
• Manifold unit for increased flow
• B-Series filter vessels take standard DOE cartridges
Applications
• Petrochemicals Filtration
• Coolants Filtration
• Hydraulic Oils Filtration
• Process Water Filtration
• Solvent Filtration
• Potable Liquid Filtration
• Compressed Air Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106