CNGPMR-12PM - CNG low pressure hose | Parker NA

CNG low pressure hose | #CNGPMR-12PM

CNGPMR-12PM

CNG low pressure hose | #CNGPMR-12PM

CNG low pressure hose meets SAE J 30 R6. It’s a one fibre braid with ozone resistant cover.


Technical Specifications

  • Hose I.D. (mm): 19
  • Cover Material: Synthetic Rubber
  • Weight: n/a
  • Hose Inner Tube Material: Synthetic Rubber
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: 0 °C
  • Media: Combustible Gases, Natural Gas (CNG)
  • Specifications Met: SAE J30R6
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Inside Diameter: 3/4 inch
  • Outside Diameter: 28.6 mm
  • Application: Compressed Natural Gas (CNG) (Low Pressure)
  • Maximum Operating Pressure: 35 psi
  • Minimum Bend Radius: 286 mm
Safety Warning

Item Information

CNG low pressure hose meets SAE J 30 R6. design and tested as per SAE J 30 R6 specification and also manufactured to strict international quality specifications in order to provide consistency of performance. It’s a one fibre braid with ozone resistant cover. With its exellent quality and flexiblity, It offers a long service life and compatibility.

Markets:
•Automobile
•Industrial

Features/Benefits:
•Constant pressure hose with CNG resistant tube.
•Constant pressure hose with ozone resistant cover.
•Can be used on all low pressure CNG applications.

Applications:
•CNG handling
•Automobiles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287