CONDHP0.5L22200316 - Condensate Pot | Parker NA

Condensate Pot | #CONDHP0.5L22200316

CONDHP0.5L22200316

Condensate Pot | #CONDHP0.5L22200316

Parker's range of ASME VIII condensate pots are designed to trap any foreign material from the pipeline, preventing damage to the sensitive instrumentation components


Technical Specifications

  • Material: 316 Stainless Steel
  • Maximum Working Pressure (Bar): 310
  • Volume (Liters): 0.5
  • Connection 6 Thread Size (inch): N/A
  • Connection 5 Thread Size (inch): N/A
  • Connection 4 Thread Size (inch): 1/2" NPT F
  • Connection 3 Thread Size (inch): 1/2" NPT F
  • Connection 1 Thread Size (inch): 1/2" NPT F
  • Connection 2 Thread Size (inch): 1/2" NPT F
  • Diameter: 73 mm
  • Length: 246 mm
  • Maximum Operating Pressure: 310 barg, 310 bar
  • Materials of Construction: 316 Stainless Steel
  • Volume: 0.5 L
  • Connection 1 Thread Size: 1/2" NPT F inch
  • Connection 2 Thread Size: 1/2" NPT F inch
  • Connection 3 Thread Size: 1/2" NPT F inch
  • Connection 4 Thread Size: 1/2" NPT F inch
  • Connection 5 Thread Size: N/A
Safety Warning

Item Information

Parker's range of ASME VIII condensate pots, also know as seal pots, are designed to trap any foreign material from the pipeline, preventing damage to the sensitive instrumentation components such as manifold valves and transmitters. The condensate is drained from the bottom valve connection, and are suitable for use with our range of ball valves, which acts as the drain port. Units should be mounted at the same level minimising possible error that could arise due to unequal head of fluid in the connecting pressure lines.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Designed in accordance with ASME VIII Div 1 and produced in an ASME coded workshop
• CE marked to PED 97/23/EC for use with Group 2 gases
• Installation can be either vertical or horizontal lines between the primary (Flow Meter) and the secondary (transmitter/gauge) to act as a barrier to the line fluid permitting direct sensing of the flow conditions
• Instrument protection

Applications:
• Process instrument impulse lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516