Claripor Pleated Depth Filter Cartridge | Absolute retention with high flow rates and excellent gel removal | #CP005-30FT-DO


LOADING IMAGES
CP005-30FT-DO

Claripor Pleated Depth Filter Cartridge | Absolute retention with high flow rates and excellent gel removal | #CP005-30FT-DO

The best of pleated and depth style technologies combine in Parker’s Claripor™ pleated depth filter cartridges. The unique layered construction provides absolute retention with high flow rates and excellent gel removal.


Technical Specifications

  • Micron Rating (µm): 0.5
  • Core: Glass-Filled Polypropylene
  • End Cap Configuration: DOE
  • Seal Material: PFA Encapsulated Viton
  • Length (inch): 30
  • Brand: Parker
  • Industry: Industrial
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Depth
  • Outside Diameter: 2.7 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 5 gal/min per 10 inch Cartridge Equivalent for 0.5 Micron
Safety Warning

Item Information

The best of pleated and depth style technologies combine in Parker’s Claripor™ pleated depth filter cartridges. The unique layered construction provides absolute retention with high flow rates and excellent gel removal. These features, in addition to Claripor's pleated depth filter cartridges high contaminant holding capacity and exceptional clarifying ability make it an ideal choice for a wide array of critical process applications.
Claripor filter cartridges are available with polypropylene media in absolute (99.98%) micron ratings from 0.5 to 90 microns.
Features/Benefits
• Pleated construction yields high flow rates compared to traditional depth filters
• Rigid cage design permits superior strength
• Graded density layering for superior removal of amorphous particles
• Available with all industry standard end configurations
• Absolute retention ratings for critical filtration
• All materials listed as acceptable for potable and edible contact according to CFR Title 21
• Manufactured with strict quality control
• Parker Process Filtration Division is an ISO9001:2008 registered company

Applications
• Critical coating filtration
• Inkjet ink filtration
• Specialty chemical filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945