EN854 R3 specification Hydraulic hose – Series 601PM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
EN854 R3 specification Hydraulic hose – Series 601PM

EN854 R3 specification Hydraulic hose – Series 601PM

601PM hose meets EN 854 specification with Ozone resistant cover and is compatible with all petorleum base oils & fluids.

Technical Specifications

  • Application: Hydraulic Oil Lines, Hydraulics
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 854, Type R3
  • Weight: 0.17 to 1.35 kg/m, 0.11 to 0.91 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.4 to 50.8 mm
  • Maximum Operating Pressure: 86 to 15 bar, 8.6 to 1.5 MPa, 1250 to 215 psi
  • Minimum Bend Radius: 3 to 16.1 inch, 75 to 410 mm
  • Outside Diameter: 0.56 to 2.52 inch, 14.3 to 64 mm
  • Size: -4 to -32
  • Operating Temperature: -40 to 100 °C
Safety Warning

Full Product Description

601PM hose meets EN 854 specification. The tube is compatible with petroleum base oils & fluids. The hose is with Ozone resistant cover. It is Versatile and can be used with all major applications

Markets:
• Transportation
• Construction
• Machine tools
• Material handling
• Industrial

Features /Benefits:
• It is Versatile and can be used with all major applications
• It Can be used in low pressure hydraulic lines.
• It has ozone resistant cover

Applications:
• Low pressures petroleum base hydraulic fluids
• Low pressures petroleum base lubricating oil.

Related Documents

Literature and Reference Materials
601PM-EN 854 R3
Parker FCG India Hose Catalog
×
Products Hose I.D. (inch)
601PM-4PM 1/4
601PM-5PM 5/16
601PM-6PM 3/8
601PM-8PM 1/2
601PM-10PM 5/8
601PM-12PM 3/4
601PM-16PM 1
601PM-20PM 1.1/4
601PM-24PM 1.1/2
601PM-32PM 2

687PDC
688287