DAY-FLO® Heavy Duty Water Discharge Hose, Series 7306H | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DAY-FLO® Heavy Duty Water Discharge Hose, Series 7306H

DAY-FLO® Heavy Duty Water Discharge Hose, Series 7306H OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Water
  • Weight: 0.12 to 0.75 kg/m, 0.85 to 5.4 lb/ft, 0.85 to 5.40 lb, 0.39 to 2.45 kg
  • Maximum Operating Pressure: 1.0 to 1.4 MPa, 150 to 200 psi, 10.3 to 13.8 bar
  • Nominal Hose Inside Diameter: 40 to 250 mm
  • Cover Color: Black
  • Specifications Met: n/a
  • Hose Reinforcement Material: 4 Plies of Textile
  • Inside Diameter: 1-1/2 to 10 inch, 38.0 to 254.0 mm
  • Package Type: Coil
  • Outside Diameter: 2.032 to 10.646 inch, 51.6 to 270.4 mm
  • Minimum Bend Radius: n/a
  • Size: -24 to -160
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Length per Package: 50 to 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7306H Day-Flo Heavy Duty Water Discharge Hose provides excellent medium pressure, heavy duty service across multiple applications. The medium wall thickness provides durable service.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalies
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 4:1
•  Click here to link to CrimpSource® for current crimp specifications.  

Related Documents

Literature and Reference Materials
Build-A-Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7306H-1500 1-1/2 200
7306H-2000 2 200
7306H-2500 2-1/2 200
7306H-3000 3 200
7306H-4000 4 200
7306H-5000 5 200
7306H-6000 6 200
7306H-8000 8 200

687PDC
687583