Standard Duty Water Discharge Hose, Series 7306E | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Duty Water Discharge Hose, Series 7306E

Standard Duty Water Discharge Hose, Series 7306E OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Specifications Met: n/a
  • Weight: 0.42 to 1.4 lb/ft, 0.06 to 0.19 kg/m, 0.19 to 0.64 kg/ft
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Nominal Hose Inside Diameter: 40 to 100 mm
  • Application: Water
  • Inside Diameter: 1-1/2 to 4 inch, 38.1 to 102 mm, 38.1 to 102.0 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Size: -24 to -64
  • Minimum Bend Radius: n/a
  • Outside Diameter: 1.800 to 4.450 inch, 46.0 to 110.8 mm
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Length per Package: 100 ft
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Base number: 7306E

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7306H Standard Duty Water Discharge Hose provides excellent medium pressure, standard duty service across multiple applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalies
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps



Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.


Related Documents

×
Products Hose I.D. (inch)
7306E-1500 1-1/2
7306E-2000 2
7306E-2500 2-1/2
7306E-3000 3
7306E-4000 4

687PDC
687583